|
ISO 5211-Compliant A15 Model Pneumatic Actuator, Spring Return, 90 deg Actuation
Part #: MS-A15-4-DIN
|
||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Pneumatic Actuator for 83 SeriesSelect from a variety of spare parts and accessories for your Swagelok valve. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
ISO 5211-Compliant A15 Model Pneumatic Actuator, Spring Return, 90 deg Actuation
Log in or Register to view price
Catalogs
Pneumatic Actuator for 83 Series
The full-flow GB series quarter-turn ball valve provides high flow rates at working pressures up to 6000 psig (413 bar) in several corrosion-resistant body materials.
Specifications
MS-A15-4-DIN — ISO 5211-Compliant A15 Model Pneumatic Actuator, Spring Return, 90 deg Actuation
| Attribute | Value |
|---|---|
| Actuation Range | 90° Actuation |
| Actuator Operation Mode | Spring Return |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| For Series | A15 ISO 5211 Compliant Pneumatic Actuator |
| High Temp | No |
| eClass (4.1) | 27221302 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 37019204 |
| eClass (6.1) | 37019204 |
| eClass (10.1) | 37019204 |
| UNSPSC (4.03) | 40141607 |
| UNSPSC (10.0) | 40141616 |
| UNSPSC (11.0501) | 40141616 |
| UNSPSC (13.0601) | 40141616 |
| UNSPSC (15.1) | 40141616 |
| UNSPSC (17.1001) | 40141600 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| K-MS-A30-DA-DIN | - | - | - | - | - | View Product |
| MS-A15-3-DIN | - | - | - | - | - | View Product |
| MS-A60-4-DIN | - | - | - | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
