|
Válvula de bola de 3 piezas de acero inox. de alta presión, asientos de PCTFE, 1/2 pulg. Swagelok
Part #: SS-83KS8
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
2-Way Straight PatternTrunnion-style 83 and H83 series ball valves provide durable service in low- and high-pressure applications. They feature a compact, maximum-flow design, low operating torque, and wide temperature range, and can be ordered with ECE R110-type approval. Log in or Register to view price 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Válvula de bola de 3 piezas de acero inox. de alta presión, asientos de PCTFE, 1/2 pulg. Swagelok
Log in or Register to view price
Catalogs
2-Way Straight Pattern
Trunnion-style 83 and H83 series ball valves provide durable service in low- and high-pressure applications. They feature a compact, maximum-flow design, low operating torque, and wide temperature range, and can be ordered with ECE R110-type approval.
工作压力达 10 000 psig (689 bar); 1/8 至 1/2 in. 和 6 至 12 mm 世伟洛克®(Swagelok®)卡套管接头或 NPT 端接; 316 不锈钢材料
Features: Swagelok® electric actuators can be used to control the position of many Swagelok ball valves; alternating- and direct-current models are available. An electrical signal is used to change valve position from remote locations. Integral limit switches provide an output signal of the valve position, even between positions.
Features: Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available
特点:限制对手动执行阀的使用;;锁定附件符合 OSHA 锁定/挂牌,Standard 29 CFR Part 1910.147,危险能源控制锁定;亮橙安全色可以提高能见度。也提供其它颜色。
40G, 40, 60, 83, H83 和 SK 系列球阀AFS 球阀 ■ 计算阀门操作扭矩 ■ 选择执行机构及相关部件 ■ 选择安装支架成套件
Specifications
SS-83KS8 — Válvula de bola de 3 piezas de acero inox. de alta presión, asientos de PCTFE, 1/2 pulg. Swagelok
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/2 in. |
| Connection 1 Type | Swagelok® Tube Fitting |
| Connection 2 Size | 1/2 in. |
| Connection 2 Type | Swagelok® Tube Fitting |
| CV Maximum | 1 |
| Flow Pattern | 2-Way, Shutoff, Straight |
| Handle Color | Black |
| Handle Style | Phenolic Handle |
| Low Emissions Certified | Yes |
| Orifice | 0.187 in /4.7 mm |
| Room Temperature Pressure Rating | 6000 PSIG @ 100°F /413 BAR @ 37°C |
| Seat Material | PCTFE |
| Service Class | General |
| Testing | Testing according to WS-22 |
| eClass (4.1) | 37010401 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 37010401 |
| eClass (6.1) | 37010401 |
| eClass (10.1) | 37010401 |
| UNSPSC (4.03) | 40141607 |
| UNSPSC (10.0) | 40141607 |
| UNSPSC (11.0501) | 40141607 |
| UNSPSC (13.0601) | 40141607 |
| UNSPSC (15.1) | 40141607 |
| UNSPSC (17.1001) | 40183106 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-4SKPF4 | 316 不锈钢 | 1/4 in. | 内螺纹 NPT | 1/4 in. | 内螺纹 NPT | View Product |
| SS-4SKPM4 | 316 不锈钢 | 1/4 in. | 外螺纹 NPT | 1/4 in. | 外螺纹 NPT | View Product |
| SS-4SKPS4 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-4SKPS4-LH | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-4SKPS6 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-4SKPS6MM | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管接头 | View Product |
| SS-4SKPS8MM | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 8 mm | 世伟洛克® 卡套管接头 | View Product |
| SS-6FKBF8 | 316 不锈钢 | 1/2 in. | 内螺纹 NPT | 1/2 in. | 内螺纹 NPT | View Product |
| SS-83KF2 | 316 不锈钢 | 1/8 in. | 内螺纹 NPT | 1/8 in. | 内螺纹 NPT | View Product |
| SS-83KF4 | 316 不锈钢 | 1/4 in. | 内螺纹 NPT | 1/4 in. | 内螺纹 NPT | View Product |
| SS-83KF8 | 316 不锈钢 | 1/2 in. | 内螺纹 NPT | 1/2 in. | 内螺纹 NPT | View Product |
| SS-83KS10MM | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管接头 | 10 mm | 世伟洛克® 卡套管接头 | View Product |
| SS-83KS12MM | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 12 mm | 世伟洛克® 卡套管接头 | View Product |
| SS-83KS4 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-83KS6 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-83KS6MM | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管接头 | View Product |
| SS-83KS8MM | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 8 mm | 世伟洛克® 卡套管接头 | View Product |
| SS-83PF4 | 316 不锈钢 | 1/4 in. | 内螺纹 NPT | 1/4 in. | 内螺纹 NPT | View Product |
| SS-83PS4 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-83PS6 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-83PS6MM | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管接头 | View Product |
| SS-83PS8 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-83TS4 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-83TS6 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-83TS8 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-8FKBF8 | 316 不锈钢 | 1/2 in. | 内螺纹 NPT | 1/2 in. | 内螺纹 NPT | View Product |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
