|
不锈钢 1 件式 40G 系列球阀,0.6 Cv,6 mm 世伟洛克卡套管接头,无润滑剂,SC-11 清洁 The 40G series ball valve functions efficiently across various temperatures, withstands thermal cycling, and minimizes leakage.
Part #: SS-42GS6MM-1466
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
2-Way Straight PatternThe 40 series valves and the 40G series valves offer multiple actuator, flow path, and handle options. These valves allow for packing adjustments while remaining inline. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
不锈钢 1 件式 40G 系列球阀,0.6 Cv,6 mm 世伟洛克卡套管接头,无润滑剂,SC-11 清洁
The 40G series ball valve functions efficiently across various temperatures, withstands thermal cycling, and minimizes leakage.
Log in or Register to view price
Catalogs
2-Way Straight Pattern
Features: On-off, switching, and crossover flow paths; Working pressures up to 3000 psig (206 bar); Temperatures from –65 to 300°F (–53 to 148°C); Environmental and heated-process applications; 1/16 to 3/4 in. and 3 to 12 mm end connections
MPC Series: ANSI/ISA 76.00.02-compliant design, 38.2 mm (1.5 in. platform); easy to configure, assemble, and maintain; valves, filters, flowmeters, regulators, and pressure gauges, as well as adapters for additiional surface-mount components
Features: Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available
Note orientation of the directional handle. Bar handle must be installed pointing in the same direction as the removed handle; Loosen set screw; Remove current handle. Also remove the handle stop insert when applicable.
Features: Locking Bracket Kit.
Mounting Instructions for ISO 5211 Actuator to 40G Series, 40 Series, 83 Series, AFS Valves, SK Series Valves
40 series ball valve (standard) packing adjustment instructions, multilingual
If the valve handle is removed, please note its orientation; When reinstalled, the handle must be in the same orientation.
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
This document contains instructions for replacing a standard valve handle with a latch/lock handle on the following 3-way ball valves:
Mounting Instructions for 40G Series, 40 Series, AFS Series, and SK Series Ball Valves to 140 Series Electric Actuators 130 / 150 Series Pneumatic Actuators 121 Series Pneumatic Actuators
Features: 40G, 40, 60, 83, H83, SK, and FKB Series Valves, AFS Ball Valves; Calculate valve operating torque; Choose actuators and related components; Select mounting bracket kits
Specifications
SS-42GS6MM-1466 — 不锈钢 1 件式 40G 系列球阀,0.6 Cv,6 mm 世伟洛克卡套管接头,无润滑剂,SC-11 清洁
| Attribute | Value |
|---|---|
| Ball/Stem Material | Stainless Steel |
| Body Material | 316 Stainless Steel |
| Cleaning Process | Special Cleaning and Packaging (SC-11) |
| Connection 1 Size | 6 mm |
| Connection 1 Type | Swagelok® Tube Fitting |
| Connection 2 Size | 6 mm |
| Connection 2 Type | Swagelok® Tube Fitting |
| CV Maximum | 0.6 |
| Flow Path | Standard |
| Flow Pattern | 2-Way, Shutoff, Straight |
| Handle Color | Black |
| Handle Style | Lever |
| Low Emissions Certified | Yes |
| Lubricant | No Lube |
| Orifice | 0.125 in /3.2 mm |
| Packing Material | Modified PTFE UHMWPE |
| Ring/Disc Material | Stainless Steel |
| Room Temperature Pressure Rating | 500 PSIG @ 100°F /34.4 BAR @ 37°C |
| Testing | Testing according to WS-22 |
| eClass (4.1) | 37010401 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 37010401 |
| eClass (6.1) | 37010401 |
| eClass (10.1) | 37010401 |
| UNSPSC (4.03) | 40141607 |
| UNSPSC (10.0) | 40141607 |
| UNSPSC (11.0501) | 40141607 |
| UNSPSC (13.0601) | 40141607 |
| UNSPSC (15.1) | 40141607 |
| UNSPSC (17.1001) | 40141607 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-41S2 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| B-42F2 | Brass | 1/8 in. | Female NPT | 1/8 in. | Female NPT | View Product |
| B-42S4 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| B-42S6MM | Brass | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
| B-43F4 | Brass | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| B-43F4RT | Brass | 1/4 in. | Female ISO Tapered Thread | 1/4 in. | Female ISO Tapered Thread | View Product |
| B-43S4 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| B-43S4-SC11 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| B-43S6 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| B-43S6MM | Brass | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
| B-43VF4 | Brass | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| B-44F4 | Brass | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| B-44F6 | Brass | 3/8 in. | Female NPT | 3/8 in. | Female NPT | View Product |
| B-44S10MM | Brass | 10 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | View Product |
| B-44S6 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| B-44S6-K | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| B-45F8 | Brass | 1/2 in. | Female NPT | 1/2 in. | Female NPT | View Product |
| B-45S12 | Brass | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
| B-45S8 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| HC-43S4 | Alloy C-276 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| M-43S4 | Alloy 400 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-41GS1 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | View Product |
| SS-41GS2 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| SS-41GS2-1466 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| SS-41GS3MM | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 3 mm | Swagelok® Tube Fitting | View Product |
| SS-42GES4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-42GF2 | 316 Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Female NPT | View Product |
| SS-42GS4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-42GS4-12457 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-42GS4-1466 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-42GS4-31C | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-42GS4-LH | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-42GS4-SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-42GS6MM | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
| SS-42GS6MM-SC11 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
| SS-42GVCR4 | 316 Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | View Product |
| SS-43GF2 | 316 Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Female NPT | View Product |
| SS-43GF4 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| SS-43GF4RT | 316 Stainless Steel | 1/4 in. | Female ISO Tapered Thread | 1/4 in. | Female ISO Tapered Thread | View Product |
| SS-43GM4 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Male NPT | View Product |
| SS-43GM4-F4 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Female NPT | View Product |
| SS-43GM4-S4 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-43GS10MM | Acier inoxydable 316 | 10 mm | Raccord Swagelok® pour tubes | 10 mm | Raccord Swagelok® pour tubes | View Product |
| SS-43GS12MM | Acier inoxydable 316 | 12 mm | Raccord Swagelok® pour tubes | 12 mm | Raccord Swagelok® pour tubes | View Product |
| SS-43GS4 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-43GS4-12457 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-43GS4-1466 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-43GS4-31C | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-43GS4-A15C3 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-43GS4-K | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-43GS4-LL | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-43GS4-SC11 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-43GS6 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | View Product |
| SS-43GS6-1466 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | View Product |
| SS-43GS6-K | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | View Product |
| SS-43GS6-LL | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | View Product |
| SS-43GS6MM | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 6 mm | Raccord Swagelok® pour tubes | View Product |
| SS-43GS6MM-1466 | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 6 mm | Raccord Swagelok® pour tubes | View Product |
| SS-43GS6MM-31C | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 6 mm | Raccord Swagelok® pour tubes | View Product |
| SS-43GS6MM-SC11 | Acier inoxydable 316 | 6 mm | Raccord pour tube Swagelok® | 6 mm | Raccord pour tube Swagelok® | View Product |
| SS-43GS6MM-SHD | Acier inoxydable 316 | 6 mm | Raccord pour tube Swagelok® | 6 mm | Raccord pour tube Swagelok® | View Product |
| SS-43GS6-SC11 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | View Product |
| SS-43GS8 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | View Product |
| SS-43GS8-LL | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | View Product |
| SS-43GS8MM | Acier inoxydable 316 | 8 mm | Raccord Swagelok® pour tubes | 8 mm | Raccord Swagelok® pour tubes | View Product |
| SS-43GVCO4 | Acier inoxydable 316 | 1/4 po | Raccord VCO mâle | 1/4 po | Raccord VCO mâle | View Product |
| SS-43GVCR4 | Acier inoxydable 316 | 1/4 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | 1/4 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | View Product |
| SS-43GVS4 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-44F4 | Acier inoxydable 316 | 1/4 po | Filetage NPT femelle | 1/4 po | Filetage NPT femelle | View Product |
| SS-44F6 | Acier inoxydable 316 | 3/8 po | Filetage NPT femelle | 3/8 po | Filetage NPT femelle | View Product |
| SS-44F6RT | Acier inoxydable 316 | 3/8 po | Taraudage conique ISO | 3/8 po | Taraudage conique ISO | View Product |
| SS-44S10MM | Acier inoxydable 316 | 10 mm | Raccord Swagelok® pour tubes | 10 mm | Raccord Swagelok® pour tubes | View Product |
| SS-44S6 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | View Product |
| SS-44S6-1466 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | View Product |
| SS-44S6-LLC | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | View Product |
| SS-44TS6 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | View Product |
| SS-44VCR8 | Acier inoxydable 316 | 1/2 po | Raccord VCR® à étanchéité de surface avec joint métallique | 1/2 po | Raccord à étanchéité de surface (joint métallique) avec écrou mâle | View Product |
| SS-45F8 | Acier inoxydable 316 | 1/2 po | Filetage NPT femelle | 1/2 po | Filetage NPT femelle | View Product |
| SS-45F8-LL | Acier inoxydable 316 | 1/2 po | Filetage NPT femelle | 1/2 po | Filetage NPT femelle | View Product |
| SS-45F8RT | Acier inoxydable 316 | 1/2 po | Taraudage conique ISO | 1/2 po | Taraudage conique ISO | View Product |
| SS-45S12 | Acier inoxydable 316 | 3/4 po | Raccord Swagelok® pour tubes | 3/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-45S12MM | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 12 mm | 世伟洛克® 卡套管接头 | View Product |
| SS-45S8 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-45S8-1466 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-45S8-33C | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-45S8-LL | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-45S8-SC11 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-45S8-SG | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-45TF8 | 316 不锈钢 | 1/2 in. | 内螺纹 NPT | 1/2 in. | 内螺纹 NPT | View Product |
| SS-45TS12 | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-45TS12MM | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管接头 | 12 mm | 世伟洛克® 卡套管接头 | View Product |
| SS-45TS8 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-45TS8-K | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-45VCR8 | 316 不锈钢 | 1/2 in. | VCR® 金属垫片面密封管接头 | 1/2 in. | 面密封(金属垫片)W/外螺纹螺母 | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
