text.skipToContent text.skipToNavigation

Brass 3-Piece 60 Series Ball Valve, Reinforced PTFE Seats, 5/8 in. Swagelok Tube Fitting

Brass 2-way valve with 5/8 in. Swagelok tube fittings, PTFE seats, lever handle, and 1500 psig rating. Reliable shutoff for general service applications.

Part #: B-63TS10

Specifications

Attribute Value
Ball/Stem Material Brass
Body Material Brass
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 5/8 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 5/8 in.
Connection 2 Type Swagelok® Tube Fitting
CV Maximum 12
Fastener Material Carbon Steel
Flange Seal Material Fluorocarbon FKM
Flow Pattern 2-Way, Shutoff, Straight
Handle Color Black
Handle Style Lever
Low Emissions Certified Yes
Room Temperature Pressure Rating 1500 PSIG @ 100°F /103 BAR @ 37°C
Seat Material Reinforced PTFE
Seat Spring Material 316 Stainless Steel
Service Class General
Stem Bearing Material PEEK
Testing Testing according to WS-22
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40183104
2-Way Straight Pattern

Quarter-turn ball valves offer versatile actuation and are available in multiple alloys. A range of configurations are available, including optional vent porting.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Brass 3-Piece 60 Series Ball Valve, Reinforced PTFE Seats, 5/8 in. Swagelok Tube Fitting

Part #: B-63TS10
View Catalog

Brass 2-way valve with 5/8 in. Swagelok tube fittings, PTFE seats, lever handle, and 1500 psig rating. Reliable shutoff for general service applications.

Add To Favorites

Catalogs

2-Way Straight Pattern
Quarter-turn ball valves offer versatile actuation and are available in multiple alloys. A range of configurations are available, including optional vent porting.

Specifications

B-63TS10 — Brass 3-Piece 60 Series Ball Valve, Reinforced PTFE Seats, 5/8 in. Swagelok Tube Fitting

Attribute Value
Ball/Stem Material Brass
Body Material Brass
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 5/8 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 5/8 in.
Connection 2 Type Swagelok® Tube Fitting
CV Maximum 12
Fastener Material Carbon Steel
Flange Seal Material Fluorocarbon FKM
Flow Pattern 2-Way, Shutoff, Straight
Handle Color Black
Handle Style Lever
Low Emissions Certified Yes
Room Temperature Pressure Rating 1500 PSIG @ 100°F /103 BAR @ 37°C
Seat Material Reinforced PTFE
Seat Spring Material 316 Stainless Steel
Service Class General
Stem Bearing Material PEEK
Testing Testing according to WS-22
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40183104
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-62TF4 黄铜 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT View Product
B-63TF8 黄铜 1/2 in. 内螺纹 NPT 1/2 in. 内螺纹 NPT View Product
B-63TS8 黄铜 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
B-65TF12 黄铜 3/4 in. 内螺纹 NPT 3/4 in. 内螺纹 NPT View Product
B-65TF16 黄铜 1 in. 内螺纹 NPT 1 in. 内螺纹 NPT View Product
S-65TF16 碳钢 1 in. 内螺纹 NPT 1 in. 内螺纹 NPT View Product
SS-62EF4 316 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT View Product
SS-62PS4-5228 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/4 in. 世伟洛克® 卡套管接头 View Product
SS-62TF4 316 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT View Product
SS-62TF4-JL 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-62TF4RT 316 Stainless Steel 1/4 in. Female ISO Tapered Thread 1/4 in. Female ISO Tapered Thread View Product
SS-62TS10MM 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-62TS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-62TS4-JK 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-62TS4-JL 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-62TS4-JLK 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-62TS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-62TS6-JK 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-62TS6-JL 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 View Product
SS-62TS6-JLK 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 View Product
SS-62TS6MM 316 不锈钢 6 mm 世伟洛克® 卡套管接头 6 mm 世伟洛克® 卡套管接头 View Product
SS-62TS8 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-62TS8MM 316 不锈钢 8 mm 世伟洛克® 卡套管接头 8 mm 世伟洛克® 卡套管接头 View Product
SS-62TSC8 316 不锈钢 1/2 in. 卫生卡箍接头 1/2 in. 卫生卡箍接头 View Product
SS-62TVCR4 316 不锈钢 1/4 in. VCR® 金属垫片面密封管接头 1/4 in. VCR® 金属垫片面密封管接头 View Product
SS-62TW6T35-3 316 Stainless Steel 3/8 in. Tube Extension 3/8 in. Tube Extension View Product
SS-63ES8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-63PF8-2839 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-63PS8-2839 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-63TF6 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Female NPT View Product
SS-63TF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-63TF8-33C 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-63TF8-JK 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-63TF8-JL 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-63TF8-LLK 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT View Product
SS-63TF8RT 316 Stainless Steel 1/2 in. Female ISO Tapered Thread 1/2 in. Female ISO Tapered Thread View Product
SS-63TS10 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Fitting View Product
SS-63TS12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-63TS12-JK 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-63TS12-JL 316 不锈钢 3/4 in. 世伟洛克® 卡套管接头 3/4 in. 世伟洛克® 卡套管接头 View Product
SS-63TS12MM 316 不锈钢 12 mm 世伟洛克® 卡套管接头 12 mm 世伟洛克® 卡套管接头 View Product
SS-63TS16MM 316 不锈钢 16 mm 世伟洛克® 卡套管接头 16 mm 世伟洛克® 卡套管接头 View Product
SS-63TS18MM 316 不锈钢 18 mm 世伟洛克® 卡套管接头 18 mm 世伟洛克® 卡套管接头 View Product
SS-63TS6 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/8 in. 世伟洛克® 卡套管接头 View Product
SS-63TS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-63TS8-33C 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-63TS8-E 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-63TS8-JK 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-63TS8-JL 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-63TS8-JLK 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-63TS8-LLK 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-63TS8-SC11 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-63TS8-T 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-63TSW12T 316 不锈钢 3/4 in. 卡套管承插焊接 3/4 in. 卡套管承插焊接 View Product
SS-63TSW8P 316 不锈钢 1/2 in. 公称管承插焊 1/2 in. 公称管承插焊 View Product
SS-63TSW8T 316 不锈钢 1/2 in. 卡套管承插焊接 1/2 in. 卡套管承插焊接 View Product
SS-63TVCR8 316 不锈钢 1/2 in. VCR® 金属垫片面密封管接头 1/2 in. VCR® 金属垫片面密封管接头 View Product
SS-65TF12 316 不锈钢 3/4 in. 内螺纹 NPT 3/4 in. 内螺纹 NPT View Product
SS-65TF12-JL 316 不锈钢 3/4 in. 内螺纹 NPT 3/4 in. 内螺纹 NPT View Product
SS-65TF12RT 316 不锈钢 3/4 in. ISO 锥形内螺纹 3/4 in. ISO 锥形内螺纹 View Product
SS-65TF16 316 不锈钢 1 in. 内螺纹 NPT 1 in. 内螺纹 NPT View Product
SS-65TF16-JL 316 不锈钢 1 in. 内螺纹 NPT 1 in. 内螺纹 NPT View Product
SS-65TF16RT 316 不锈钢 1 in. ISO 锥形内螺纹 1 in. ISO 锥形内螺纹 View Product
SS-65TS16 316 不锈钢 1 in. 世伟洛克® 卡套管接头 1 in. 世伟洛克® 卡套管接头 View Product
SS-65TS16-JL 316 不锈钢 1 in. 世伟洛克® 卡套管接头 1 in. 世伟洛克® 卡套管接头 View Product
SS-65TS16-SC11 316 不锈钢 1 in. 世伟洛克® 卡套管接头 1 in. 世伟洛克® 卡套管接头 View Product
SS-65TS25MM 316 不锈钢 25 mm 世伟洛克® 卡套管接头 25 mm 世伟洛克® 卡套管接头 View Product
SS-65TSC16 316 不锈钢 1 in. 卫生卡箍接头 1 in. 卫生卡箍接头 View Product
SS-65TSW12P 316 不锈钢 3/4 in. 公称管承插焊 3/4 in. 公称管承插焊 View Product
SS-65TSW16P 316 不锈钢 1 in. 公称管承插焊 1 in. 公称管承插焊 View Product
SS-65TSW16T 316 不锈钢 1 in. 卡套管承插焊接 1 in. 卡套管承插焊接 View Product
SS-67TF20 316 不锈钢 1 1/4 英寸 内螺纹 NPT 1 1/4 英寸 内螺纹 NPT View Product
SS-67TF24 316 不锈钢 1 1/2 in. 内螺纹 NPT 1 1/2 in. 内螺纹 NPT View Product
SS-67TS24 316 不锈钢 1 1/2 in. 世伟洛克® 卡套管接头 1 1/2 in. 世伟洛克® 卡套管接头 View Product
SS-67TSW24P 316 不锈钢 1 1/2 in. 公称管承插焊 1 1/2 in. 公称管承插焊 View Product
SS-68TF32 316 不锈钢 2 in. 内螺纹 NPT 2 in. 内螺纹 NPT View Product
SS-68TSW32P 316 不锈钢 2 in. 公称管承插焊 2 in. 公称管承插焊 View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.