Tubes Swagelok®
Choisissez des tubes conçus pour des performances optimales et relevez les défis de pratiquement toutes les industries ou applications au cœur de votre système fluide.
Demander un complément d’informationSwagelok supplies or sources, based on specific material properties, the following wide range of tubing options to meet a variety of application needs as a full solution provider:
Stainless Steel Tubing
Seamless stainless steel tubing in fractional, metric, and imperial sizes that is instrumentation grade, chemically cleaned and passivated to comply with ASTM G93 Level A and CGA 4.1, and thermocouple-cleaned to meet the cleanliness requirements of ASTM A632-S3, as well as welded stainless steel tubing in fractional sizes to be used with Swagelok components.
Ultrahigh-Purity (UHP) and High-Purity Stainless Steel Tubing
This tubing is ultrahigh-purity, coaxial, chemically cleaned and passivated, and thermocouple-cleaned 316L stainless steel available in size: 1/8 to 2 in and 6 to 18 mm. The tube ends are prepared for orbital welding.
304/304L Welded Tubing
Specifications
Materials | 304/304L and 316/316L stainless steel |
Pressure Ratings | Up to 8160 psig |
Sizes | 1/8 to 1 in. outside diameter |
Markings | Size, material, specification, and heat number |
Cone and Thread Tubing—IPT Series
IPT series tubing is 316 stainless steel with working pressures up to 20 000 psig (1378 bar) for use with medium-pressure fittings, as well as high-pressure tubing rated up to 60 000 psig (4134 bar) for use in high-pressure applications.
Medium-Pressure Tubing—FK Series
316/316L 1/8-hard and heavy annealed tubing in lengths of 20 ft. and metric lengths up to 6 meters for use with Swagelok medium-pressure fittings as a complete solution. Cold-drawn 1/8-hard tubing has increased material strength which allows for reduced wall thickness and enhanced flow through the same diameter tube. All Swagelok medium-pressure tubing is marked to indicate size, material, condition, and heat number.
Specifications
Heavy-Wall Annealed
Material | 316/ 316L stainless steel |
Pressure Rating | 15 000 psig (1034 bar) |
Sizes | 1/4 in. OD, 0.095 in. wall 3/8 in. OD, 0134 in. wall 1/2 in. OD, 0.188 in. wall |
Cold-Drawn 1/8-Hard
Material | 316/ 316L stainless steel |
Pressure Rating | 15 000 psig (1034 bar) |
Sizes | 1/4 in. OD, 0.065 in. wall 3/8 in. OD, 0.083 in. wall 1/2 in. OD, 0.109 in. wall |
High-Pressure Tubing—Sno-Trik Series
Pre-coned tube lengths of hardened or annealed tubing are available from 2 to 120 in. (5 to 305 cm) in length. Tube lengths are precisely coned with a high-quality finish.
Specifications
Material | 316 stainless steel |
Pressure Ratings | 15 000 psig (1034 bar) |
Hardened Tubing | 60 000 psig (4134 bar) |
Annealed Tubing | 30 000 psig (2067 bar) |
Sizes | 1/4 in. OD, 0.083 in. wall 1/4 in. OD, 0.095 in. wall 3/8 in. OD, 0.125 in. wall 9/16 in. OD, 0.187 in. wall |
Jacketed Tubing and Insulated Tubing
Swagelok® jacketed tubing helps provide increased protection against galvanic and atmospheric corrosion. Swagelok insulated tubing is designed for use in applications such as steam supply, condensate return, and gas and liquid transport lines, where weatherproofing and energy conservation are important. Swagelok insulated tubing offers a cost-effective alternative to field-installed insulation of small-diameter tubing systems.
Jacketed Tubing Specifications
Materials | 316 / 316L stainless steel or copper with PVC jacket |
Sizes | 1/4 to 1/2 in.; 6 to 12 mm |
Pressure Ratings | |
Fractional Tubing | Up to 5100 psig (351 bar) |
Metric Tubing | Up to 420 bar (6095 psig) |
Maximum Process Temperature | 220°F (104°C) |
Insulated Tubing Specifications
Materials | 316 / 316L stainless steel or copper with fibrous glass insulation and PVC jacket |
Sizes | 1/4 to 1/2 in.; 6 to 12 mm |
Pressure Ratings | |
Fractional Tubing | Up to 4896 psig (337 bar) |
Metric Tubing | Up to 403 bar (5849 psig) |
Maximum Process Temperature | 400°F (204°C) |
Jacketed, Pre-Insulated Tubing Bundles—Electric-Traced and Steam-Traced
Swagelok pre-insulated traced tubing bundles provide reliable process temperature maintenance in a variety of analytical and process instrumentation applications, including impulse lines, sample lines, and process lines and provide an economical choice compared to field tracing and insulating. The parallel configuration—process and tracer lines are parallel inside the bundle—allows all tubes to bend together in as little as an 8 in. (20.3 cm) radius in tubing sizes up to 3/4 in. or 12 mm, so the bundle is easier to route and connect in the field than cabled bundles.
Specifications
Materials | 316 / 316L stainless steel, copper, or PFA with PVC or urethane jacket |
Sizes | 1/4 to 3/4 in.; 6 to 12 mm |
Pressure Ratings | |
Fractional Tubing | Up to 10 900 psig (751 bar) |
Metric Tubing | Up to 420 bar (6095 psig) |
Maximum Process Temperature | 220°F (104°C) |
Electric-Traced Tubing
Swagelok electric-traced bundled tubing maintains consistent temperatures in long, continuous lengths of impulse and sample lines for freeze protection, temperature maintenance up to 250°F (121°C), or viscosity control
Steam-Traced Tubing
Swagelok light steam-traced bundled tubing is typically used for freeze protection of instrument impulse lines and analyzer transport lines, maintaining temperatures in smaller diameter process lines from 50 to 200°F (10 to 93°C). Swagelok heavy steam-traced bundled tubing is typically used to maintain higher process temperature from 200 to 400°F (93 to 204°C) or for viscosity control. Applications can include impulse, sampling, and process lines.
Catalogues des tubes
Trouver des informations détaillées sur nos produits – matériaux de fabrication, pressions et températures nominales, options, accessoires, etc.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
Features: Standard instrumentation tubing; 1/8 to 2 in. and 3 to 25 mm outside diameter; Marked to indicate size, material, specifications, and heat number
Seamless tubing made from a controlled-chemistry alloy 2507 material is available in sizes 1/4, 3/8, 1/2, 5/8, 3/4, and 1 in. outside diameter.
Coaxial, chemically cleaned and passivated, and thermocouple-cleaned 316L ultrahigh-purity stainless steel tubing is available in 1/8 to 2 in. and 6 to 18 mm sizes.
6-moly seamless tubing provides pitting and crevice corrostion resistance in aggressive chloride-bearing media with higher strength than traditional austenitic stainless steels. Sizes include 1/4, 3/8, 1/2, 3/4, and 1 in. and 6, 8, 10, 12, 20, and 25 mm outside diameter.
Jacketed and insulated tubing is available in 316/316L stainless steel (seamless and welded) and copper to protect against corrosion and wear or reduce heat loss.
Electric-traced and light and heavy steam-traced bundled tubing provide reliable process temperatures in 316/316L stainless steel (seamless and welded), copper, and PFA.
Features: 3 to 25 mm outside diameter seamless tubing; 316L stainless steel titanium alloyed; EN 10216-5
Utilisation de la cintreuse d’établi Swagelok
La cintreuse d’établi Swagelok® vous permettra d’obtenir des cintrages précis, reproductibles et de qualité avec des tubes fabriqués dans la plupart des matériaux. Que vous utilisiez des tubes à paroi mince de petit diamètre ou des tubes à paroi épaisse de gros diamètre, cette vidéo présente des conseils et des bonnes pratiques à observer pour obtenir les meilleurs cintrages.
Voir la cintreuse en actionDes ressources préparées pour vous par Swagelok
Comment éviter les fuites de système : L’importance d’une bonne préparation des tubes
L’efficacité d’un raccord pour tube dépend de nombreux critères, mais l’un des plus importants est le soin apporté à la préparation des tubes avant le montage. Découvrez comment éviter des fuites coûteuses ou dangereuses en utilisant des tubes non endommagés qui ont été coupés et ébavurés correctement.
Étude de cas : Swagelok aide Green Alternative Systems à maîtriser ses coûts de main-d’œuvre en proposant des solutions pour le cintrage des tubes
Avec l’aide de Swagelok pour tester des moyens de maîtriser ses coûts de main-d’œuvre, GAS a réussi à réduire de 75 % ses délais de production, ce qui s’est traduit par une économie annuelle de 224 000 dollars. Apprenez-en davantage sur les fruits d’une collaboration.
Outillage, technique et formation : les trois clés pour réaliser un système de tubes complexe
Découvrez comment un outillage, une technique et une formation appropriés peuvent vous aider à réaliser un système de tubes complexe – performant et moins sujet aux fuites – avec une cintreuse manuelle.
Comment utiliser une cintreuse manuelle
Découvrez comment utiliser une cintreuse manuelle pour réaliser des cintrages à 90° et 180° avec efficacité et précision. Les cintreuses manuelles Swagelok® permettent d’effectuer des cintrages réguliers et de grande qualité sur des tubes fabriqués dans la plupart des matériaux compatibles avec les raccords pour tubes Swagelok.