|
Stainless Steel Low Flow Double Pattern Metering Valve, 1/8 in. Swagelok Tube Fitting
零部件号:SS-SS2-D
|
||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
规格
Double Pattern, Low-FlowMake fine adjustments in low- or high- pressure, and low-, medium-, or high- flow applications with Swagelok metering valves that deliver accurate flow control when it matters in situations such as analytical or research applications. 登录或注册查看价格 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
目录
Double Pattern, Low-Flow
Swagelok offers both low- and high-pressure metering valves in straight, angle, cross, and double patterns. A variety of end connection and handle options, including repeatable vernier handles, are also available.
Features: Step-by-step identification procedure for threads and end connections.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
ASSEMBLY INSTRUCTIONS – Vernier Handle Kit / “S,” “M” & “L” Series Metering Valves
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
规格
SS-SS2-D — Stainless Steel Low Flow Double Pattern Metering Valve, 1/8 in. Swagelok Tube Fitting
| 属性 | 值 |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/8 in. |
| Connection 1 Type | Swagelok® Tube Fitting |
| Connection 2 Size | 1/8 in. |
| Connection 2 Type | Swagelok® Tube Fitting |
| CV Maximum | 0.004 |
| Feature | Double Pattern |
| Handle Style | Knurled |
| Maximum Temperature, °F (°C) | 400 (204) |
| Minimum Temperature, °F (°C) | -10 (-23) |
| eClass (4.1) | 37010203 |
| eClass (5.1.4) | 37010203 |
| eClass (6.0) | 37010203 |
| eClass (6.1) | 37010203 |
| eClass (10.1) | 37010203 |
| UNSPSC (4.03) | 40141602 |
| UNSPSC (10.0) | 40141600 |
| UNSPSC (11.0501) | 40141609 |
| UNSPSC (13.0601) | 40141600 |
| UNSPSC (15.1) | 40141600 |
| UNSPSC (17.1001) | 40183103 |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
