|
Stainless Steel 3-Piece 60 Series Low Temperature Service Ball Valve, Reinforced PTFE Seats, 1/2 in. Swagelok Tube Fitting Low-temp 2-way 60 Series ball valve, 1/2 in. Swagelok tube ends, 316 SS body, reinforced PTFE seats, lever handle, 2200 psig rating, swing-out design.
零部件号:SS-L63TS8
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
规格
低温用2方タイプ・ストレート型独自のコーン・ディスク・スプリング式シート、2ピース構成のライブ・ロード式シェブロン型(山型)ステム・パッキンを搭載したプロセス/計装用3ピース型60 シリーズ・ボール・バルブは、信頼性が高く、メンテナンスの頻度を低減することができます。 登录或注册查看价格 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 警告: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。 |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
警告: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。
Stainless Steel 3-Piece 60 Series Low Temperature Service Ball Valve, Reinforced PTFE Seats, 1/2 in. Swagelok Tube Fitting
Low-temp 2-way 60 Series ball valve, 1/2 in. Swagelok tube ends, 316 SS body, reinforced PTFE seats, lever handle, 2200 psig rating, swing-out design.
登录或注册查看价格
目录
低温用2方タイプ・ストレート型
Features: 1/8 to 2 in. and 6 to 25 mm sizes; Stainless steel, carbon steel, brass, and special alloy materials; On-off (2-way) and switching (3-way) valves; Compensating seat design; Live-loaded, two-piece stem packing
Features: Operating temperatures up to 400°F (204°C); Working pressures up to 2200 psig (151 bar); Stainless steel or carbon steel construction
Latch lock handle assembly to 4-bolt and 8-bolt 60 series ball valves
Features: Swagelok® electric actuators can be used to control the position of many Swagelok ball valves; alternating- and direct-current models are available. An electrical signal is used to change valve position from remote locations. Integral limit switches provide an output signal of the valve position, even between positions.
Features: Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available
Scope: This technical report is an overview of the unique concerns that must be addressed in order to handle oxygen safely. It is based on information found in the many source documents available from the publishers listed and is provided as a service to our customers.
Mounting Bracket Kit Contents; Actuator Kit Contents; Tools Required; Actuator Preparation; Valve Preparation; Mounting Instructions.
S60P steam series ball valve maintenance instructions
Valves may be welded into system WITHOUT disassembly; Valve disassembly will damage flange seals and require their replacement; Additional seal kits are available for routine maintenance.
Features: 40G, 40, 60, 83, H83, SK, and FKB Series Valves, AFS Ball Valves; Calculate valve operating torque; Choose actuators and related components; Select mounting bracket kits
Open the valve; Remove the body fastener from the “C” location on the swing-away side of the valve; Loosen the remaining body fasteners.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Using a box wrench, remove the stem nut, stem springs, stop plate and lever handle; 63 series only: Place extended handle positioner plate on stem.
To ensure proper valve function, valve must be installed with flow in the direction indicated by the arrow on the valve body.
Caution: Pneumatic actuator operation is sensitive to valve packing nut adjustment.
Kit contents: Standard Fastener (bolt or stud 3), Instruction sheet, Black Fastener (bolt or stud), Stem nuts (2), Body nuts (8), Lubricants (1), Material Safety Data Sheets (1)
Warning: Before servicing any installed valve, you must depressurize the system cycle valve Mounting Namur Style Bracket to 2-way 60 series ball valve.
60 Series Ball Valves, 4-Bolt, No Lube Instructions
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
This ball replacement kit must be used with the proper 60 series seal maintenance kit.
This stem replacement kit must be used with the proper60 series seal maintenance kit.
60 and 60X Series 4-Bolt Ball Valves Maintenance Instructions
规格
SS-L63TS8 — Stainless Steel 3-Piece 60 Series Low Temperature Service Ball Valve, Reinforced PTFE Seats, 1/2 in. Swagelok Tube Fitting
| 属性 | 值 |
|---|---|
| 球/阀杆材料 | ステンレス鋼の種類 |
| 阀体材料 | 316 ステンレス鋼 |
| 清洁工艺 | 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様) |
| 接头 1 尺寸 | 1/2 インチ |
| 接头 1 类型 | Swagelok®チューブ継手 |
| 接头 2 尺寸 | 1/2 インチ |
| 接头 2 类型 | Swagelok®チューブ継手 |
| Cv 最大值 | 7.5 |
| 紧固件材料 | 316 ステンレス鋼 |
| 特点 | 低温用 |
| 法兰密封材料 | ブナC |
| 流道型式 | 2方タイプ / 締め切り型 / ストレート型 |
| 手柄颜色 | ブラック |
| 手柄类型 | レバー・ハンドル |
| 低排放认证 | カタログ有り |
| 室温压力额定值 | 2200 PSIG @ 100°F/151 BAR @ 37℃ |
| 阀座材料 | 強化PTFE |
| 阀座弹簧材料 | 316 ステンレス鋼 |
| 服务等级 | 低温用 |
| 阀杆支撑材料 | PEEK |
| 测试 | WS-22に基づいたテスト |
| eClass (4.1) | 37010401 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 37010401 |
| eClass (6.1) | 37010401 |
| eClass (10.1) | 37010401 |
| UNSPSC (4.03) | 40141607 |
| UNSPSC (10.0) | 40141607 |
| UNSPSC (11.0501) | 40141607 |
| UNSPSC (13.0601) | 40141607 |
| UNSPSC (15.1) | 40141607 |
| UNSPSC (17.1001) | 40183106 |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
