|
Solenoid Valve, 1/4 in. Female NPT, 24V DC
Réf. pièce : MS-SVMF4-C24D
|
||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Spécifications
Solenoid ValveSelect from a variety of spare parts and accessories for your Swagelok valve. Ouvrir une session ou s’inscrire pour afficher des prix ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Attention: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Attention: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Solenoid Valve, 1/4 in. Female NPT, 24V DC
Ouvrir une session ou s’inscrire pour afficher des prix
Catalogues
Solenoid Valve
Aucun fichier ou catalogue n’est associé à ce produit.
Spécifications
MS-SVMF4-C24D — Solenoid Valve, 1/4 in. Female NPT, 24V DC
| Attribut | Valeur |
|---|---|
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| For Series | DC model, 24 Volt |
| eClass (4.1) | 27220601 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 27220600 |
| eClass (6.1) | 27220600 |
| eClass (10.1) | 27220600 |
| UNSPSC (4.03) | 40141616 |
| UNSPSC (10.0) | 40141616 |
| UNSPSC (11.0501) | 40141616 |
| UNSPSC (13.0601) | 40141616 |
| UNSPSC (15.1) | 40141616 |
| UNSPSC (17.1001) | 40183109 |
Ressources
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
