|
142 Series Electric Actuator for 2- and 4-Way Ball Valve, 24 V (dc), 1/2 in. FNPT
零部件号:MS-142DC
|
||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
规格
Electric Actuator DC for 2 and 4 way Ball ValveSelect from a variety of spare parts and accessories for your Swagelok valve. 登录或注册查看价格 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
142 Series Electric Actuator for 2- and 4-Way Ball Valve, 24 V (dc), 1/2 in. FNPT
登录或注册查看价格
目录
Electric Actuator DC for 2 and 4 way Ball Valve
Features: Step-by-step identification procedure for threads and end connections.
规格
MS-142DC — 142 Series Electric Actuator for 2- and 4-Way Ball Valve, 24 V (dc), 1/2 in. FNPT
| 属性 | 值 |
|---|---|
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| For Series | 142 Series |
| eClass (4.1) | 27221301 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 27229101 |
| eClass (6.1) | 27229101 |
| eClass (10.1) | 27229101 |
| UNSPSC (4.03) | 31251501 |
| UNSPSC (10.0) | 40141616 |
| UNSPSC (11.0501) | 40141616 |
| UNSPSC (13.0601) | 40141616 |
| UNSPSC (15.1) | 40141616 |
| UNSPSC (17.1001) | 40141616 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
