|
Stainless Steel Actuator Coupling Kit for 43G Series Ball Valve (131/151 Model Actuators)
零部件号:304-5K-43G-131
|
||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
规格
액츄에이터 커플링 키트스웨즈락 밸브에 맞는 다양한 스페어 부품 및 액세서리를 선택하십시오. 登录或注册查看价格 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 警告: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오. |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
警告: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.
目录
액츄에이터 커플링 키트
Features: On-off, switching, and crossover flow paths; Working pressures up to 3000 psig (206 bar); Temperatures from –65 to 300°F (–53 to 148°C); Environmental and heated-process applications; 1/16 to 3/4 in. and 3 to 12 mm end connections
MPC Series: ANSI/ISA 76.00.02-compliant design, 38.2 mm (1.5 in. platform); easy to configure, assemble, and maintain; valves, filters, flowmeters, regulators, and pressure gauges, as well as adapters for additiional surface-mount components
Features: Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available
Note orientation of the directional handle. Bar handle must be installed pointing in the same direction as the removed handle; Loosen set screw; Remove current handle. Also remove the handle stop insert when applicable.
Features: Locking Bracket Kit.
Mounting Instructions for ISO 5211 Actuator to 40G Series, 40 Series, 83 Series, AFS Valves, SK Series Valves
40 series ball valve (standard) packing adjustment instructions, multilingual
If the valve handle is removed, please note its orientation; When reinstalled, the handle must be in the same orientation.
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
This document contains instructions for replacing a standard valve handle with a latch/lock handle on the following 3-way ball valves:
Mounting Instructions for 40G Series, 40 Series, AFS Series, and SK Series Ball Valves to 140 Series Electric Actuators 130 / 150 Series Pneumatic Actuators 121 Series Pneumatic Actuators
Features: 40G, 40, 60, 83, H83, SK, and FKB Series Valves, AFS Ball Valves; Calculate valve operating torque; Choose actuators and related components; Select mounting bracket kits
规格
304-5K-43G-131 — Stainless Steel Actuator Coupling Kit for 43G Series Ball Valve (131/151 Model Actuators)
| 属性 | 值 |
|---|---|
| 몸체 재질 | 304 스테인리스강 |
| 세정 공정 | 표준 세정 및 포장(SC-10) |
| 시리즈 | 43G 시리즈 |
| eClass (4.1) | 27221302 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 37019204 |
| eClass (6.1) | 37019204 |
| eClass (10.1) | 37019204 |
| UNSPSC (4.03) | 40141607 |
| UNSPSC (10.0) | 40141616 |
| UNSPSC (11.0501) | 40141616 |
| UNSPSC (13.0601) | 40141616 |
| UNSPSC (15.1) | 40141616 |
| UNSPSC (17.1001) | 40141616 |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
