Bellows-Sealed Valves — General-Service Bellows Valves, B and H Series
Valves available with these specifications:
- 1/4 to 3/4 in. (6 to 12 mm)
- –80°F (–62°C) to 900°F (482°C)
- 316 stainless steel, brass, Alloy 400
- 150 psig (10.3 bar) to 1000 psig (68.9 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Bellows-Sealed Valves — General-Service Bellows Valves, B and H Series — Straight Pattern, Manual Actuation
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4BKT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-4BK-VCR 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR SS-4H4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT SS-6BG 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-6BG-MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting SS-8BK 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting SS-4BG 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-4BK 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-8BK-VCR 316 Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR SS-6BW 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-4BK-TW 316 Stainless Steel 1/4 in. Tube Socket Weld 3/8 in. Tube Butt Weld SS-4BW-V51 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR SS-4BG-TW 316 Stainless Steel 1/4 in. Tube Socket Weld 3/8 in. Tube Butt Weld SS-12BG-MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting SS-8BG-TW 316 Stainless Steel 1/2 in. Tube Socket Weld 3/4 in. Tube Socket Weld SS-4BK-V51 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR SS-4BRG 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-4H-TH3 316 Stainless Steel 1/4 in. Tube Stub 1/4 in. Tube Stub SS-8BG 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting SS-8BW 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting SS-4H-V51 316 Stainless Steel 1/4 in. Butt-Welded Female VCR® Metal Gasket Face Seal 1/4 in. Butt-Welded Female VCR® Metal Gasket Face Seal SS-4H-V13 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR, Socketwelded 1/4 in. Face Seal (Metal Gasket) Female VCR, Socketwelded SS-6BK 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-4H-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. - SS-8BG-VCR 316 Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR SS-6H-MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting SS-4H 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-4H-TW 316 Stainless Steel 1/4 in. Tube Socket Weld 3/8 in. Tube Butt Weld SS-2H2 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT SS-4H2 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT SS-4BKT-V51 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR SS-4BW 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-2H 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. - SS-4BG-V51 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR SS-4H-VCR 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR -
Bellows-Sealed Valves — General-Service Bellows Valves, B and H Series — Straight Pattern, with Actuator
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-12BK-MM-1C 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting SS-6BK-1O 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-6BK-TW-1C 316 Stainless Steel 3/8 in. Tube Socket Weld 1/2 in. Tube Butt Weld SS-8BK-1O 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting SS-8BK-VCRVP-1C 316 Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR SS-8BK-VCR-1O 316 Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR SS-4BK-V51-1C 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR SS-10BK-MM-1C 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting SS-4BK-1O 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-8BK-VCR-1C 316 Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR SS-6BK-1C 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-6BK-MM-1O 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting SS-4BK-V51-1CM 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR SS-4BK-VCR-1C 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR SS-8BK-1C 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting SS-6BK-MM-1C 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting SS-4BK-1C 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting
Product Availability by Store Location
Hours