Swagelok® Bellows-Sealed Valves
Swagelok bellows-sealed valves are designed to limit the potential for leaks, with many featuring a packless design or welded seals. They provide reliable, leak-tight performance in applications where the seal to atmosphere is critical to keep operators safe and processes functioning as intended.
View Bellows ValvesSwagelok bellows-sealed valves are available in a variety of styles and configurations, allowing users to find options that work well in their general and high-purity applications. Options include gasketed or welded body-to-bellows seals, stem tips for shutoff or regulating service, a variety of end connections, a wide range of flow coefficients, and panel or bottom mounting.
- Specialized Swagelok bellows-sealed valves with micrometer handles allow for precise, repeatable flow setting by allowing stem position changes in as little as 0.001 in. (0.025 mm) increments
- Compact Swagelok bellows-sealed valves for switching service allow for flow to be changed from one line to another using manual and spring-return or double-acting pneumatic actuators
- High-pressure, pneumatically actuated Swagelok bellows-sealed valves can handle elevated working pressures and temperatures to match process requirements
- Select Swagelok bellows-sealed valves feature a secondary containment system that prevents leaks to atmosphere even if the primary seal fails, enhancing reliability, versatility, and safety
Need help choosing bellows valves?
Faltenbalgventile — Kategorien
Faltenbalg-Dosierventile, Serie BM
Zuverlässige Faltenbalgventile für die Dosierung mit Stellantrieb aus gehärtetem Edelstahl, max. Durchfluss nach sechs Umdrehungen und geschlitzten Griffen.
Faltenbalgventil, allgemeiner Einsatz, Serien B und H
Präzisionsgeformte Faltenbalgventile aus Metall mit Dichtung oder Schweißverbindung zwischen Ventilkörper und Faltenbalg und Spindelspitzen.
Hochdruck-Faltenbalgventile (Serie, HB)
Pneumatisch betriebene Hochdruck-Faltenbalgventile mit metallischer Dichtung zur Atmosphäre und voller Druckstufe in beide Richtungen.
Hochreine Faltenbalgventile, Serie BN
Hochreine Ventile mit positiver Spindelrückführung, leichtgängiger Betätigung und Überwurfmutter – für eine optimierte Lebensdauer und Sauberkeit.
Bellows-Sealed Valves Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
工作压力可达 1000 psig (68.9 bar); 温度达 482°C (900°F); 1/4、3/8、1/2 和 3/4 in.;6、10 和 12 mm 端接; 黄铜、不锈钢和合金 400 材料
测微计式手柄,能进行精确的、可重复的流量设定; 工作压力可达 700 psig (48.2 bar); 温度高达 482°C (900°F); 316 不锈钢结构
Features: Compact, packless valve switches flow from one line to another. Torlon® stem guide ensures proper alignment for consistent shutoff performance. Manual and spring-return and double-acting pneumatic actuators are available. End connections include 1/4 in. Swagelok® VCR® metal gasket face seal fittings and 1/4 in. Swagelok tube fittings.
无填料阀,全金属对大气密封; 工作压力达 3500 psig (241 bar); 温度达 204°C (400°F); VCR® 面密封接头,世伟洛克 (Swagelok®) 卡套管接头和焊接端接. 产品目录
波纹管上面有辅助密封系统, 工作压力可达 2500 psig (172 bar), 温度达 648°C (1200°F), 1/4、3/8、1/2、3/4 和 1 in.;6、10 和 12 mm 端接, 不锈钢材料
对大气全金属密封的无填料阀 ; 工作压力可达 500 psig (34.4 bar) ; 温度最高达 93°C (200°F) ; 1/4 至 1/2 in. 和 6 至 12 mm 端接
Calculate Flow Rate for the Right Valve Selection
Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.
Use the ToolSwagelok Resources Curated for You
How to Select the Right Valves for Your Industrial Fluid System
Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.
Minimize the Costs of Fugitive Emissions with Low-E Valves
Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.
How to Isolate Industrial Fluid Systems with Block Valves
The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.
One New Valve. Three Reasons It Could Change Semiconductor Manufacturing
Find out how the latest innovation in atomic layer deposition (ALD) valve technology is changing the game for high-tech semiconductor manufacturers.