Swagelok® Check and Excess Flow Valves
Swagelok inline check valves come in a range of adjustable and fixed cracking pressures to control back flow in general-service and high-purity applications. Excess flow valves enhance system integrity and safety by eliminating the need for a bypass mechanism.
Check Valves | Designed for fluid flowing in one direction
Excess Flow Valves | Stop the release of excess flow downstream
Swagelok® check valves are designed to allow fluids to flow in one direction only. Our check valves are available in a variety of designs, including poppet, lift, and all-welded versions for use in general-service or high-purity applications, including those featuring medium or high pressures.
Swagelok check valves are available with a variety of end connections and sealing materials, allowing users to find easy-to-integrate solutions compatible with their systems and process media. Certain Swagelok check valves feature all-welded designs to provide reliable containment of system fluid in high-purity applications, and some are composed of ultrahigh-purity fluoropolymer and feature no O-rings, maximizing flow while reducing pressure drop, eliminating no-flow areas, and providing excellent leak integrity.
Swagelok® XS series excess flow valves have a slotted poppet which moves to the tripped position when excess flow occurs downstream, stopping uncontrolled release of system media. They then reset when pressure equalizes. These valves eliminate the need for a complex bypass mechanism while reducing maintenance time.
Learn the differences between cracking pressure and resealing pressure to see if your check valve is working properly.
Check Valve Categories

Excess Flow Valves
Enhance system safety by preventing uncontrolled release of system media if downstream line ruptures with excess flow valves.

High-Purity Welded Check Valves, CW Series
The all-welded design of high-purity welded check valves provides reliable containment of system fluid while the 316L SS body offers enhanced material purity.

Hydrogen Check Valves
Enhance safety in hydrogen applications with Swagelok® hydrogen FK check valves, offering reliable shut-off, unidirectional flow, and high-pressure support.

Lift Check Valves, 50 Series
Rugged, all-stainless steel lift check valves limit reverse flow under pressures up to 6000 psig (413 bar) and temperatures up to 900°F (482°C).

Medium-Pressure Check Valves, CV Series
The medium-pressure check valves are designed for system pressure containment and fluid control to prevent backflow.

Poppet Check Valves, C, CP, CH Series
Browse stainless steel and brass poppet check valves, available with a variety of end connections and adjustable or fixed cracking pressures.

Spare Parts and Accessories
Browse deflector caps and a variety of poppet check valve maintenance accessories—including spring, seal and poppet replacement kits.

Ultrahigh-Purity Polymer Check Valves, CHP Series
Our ultrahigh-purity fluoropolymer check valves meet SEMI Standard F57-0301 and provide low cracking pressure while maximizing flow and reducing pressure drop.
Каталоги обратных клапанов
Получите подробную информацию о продукции, в том числе о материалах изготовления, номинальных параметрах давления и температуры, вариантах исполнения и вспомогательных принадлежностях.
Features: Working pressures up to 6000 psig (413 bar); Adjustable and fixed cracking pressures; Variety of end connections; 316 stainless steel and brass materials
Swagelok® offers medium- and high-pressure fittings, tubing, valves, and related accessories with temperatures up 1000°F (537°C), pressure ratings up to 60 000 psig (4134 bar) in sizes ranging from 1/4 to to 1 in. for medium-pressure products and 1/4 to 9/16 in. for high-pressure products. NACE® MR0175/ISO15156 compliance is available.
Features: All-welded design provides reliable containment of system fluid; Forward flow starts at less than 2 psig (0.14 bar) pressure differential; Valve closes with less than 2 psig (0.14 bar) back pressure; 316L SS body offers enhanced material purity
Features: Alloy 625, alloy 825, and Alloy 2507 super duplex stainless steel materials; Available for CH4 adn Ch8 series check valves; Working pressures up to 6 000 psig (413 bar); 1/4 to 1/2 in. Swagelok tube fitting or NPT end connections; Fixed cracking pressures: 1 to 25 psi (0.07 to 1.8 bar)
Features: Modified PTFE wetted components meet SEMI Standard F57-0301 for ultrahigh-purity system components; Fine thread flare and Nippon Pillar® Super 300 end connections; Low cracking and reseal pressure
Rugged, all-stainless steel construction; Reverse flow coefficient less than 0.1 % of forward flow coefficient; No springs or elastomers; Compact size
Stop uncontrolled release of system media if downstream line ruptures. Features: Pressures up to 6000 psig (413 bar); Temperatures up to 400°F (204°C); 1/8 to 1/2 in. and 6 to 12 mm end connections; Stainless steel construction

Вычислите расход для правильного подбора ЗРА
Воспользуйтесь нашим калькулятором коэффициента расхода (Cv), чтобы подобрать клапан правильного размера в соответствии с вашими потребностями.
Использовать инструментРесурсы Swagelok специально для вас

Как правильно подобрать клапаны для вашей промышленной жидкостной или газовой системы
Узнайте, как применять на практике метод STAMPED для подбора клапанов, которые лучше всего соответствуют областям применения вашей промышленной жидкостной/газовой или пробоотборной системы.

Минимизируйте затраты, связанные с неконтролируемыми выбросами, — используйте клапаны с низким уровнем выбросов
Неконтролируемые выбросы — это прогрессирующая проблема в химической и нефтеперерабатывающей отрасли. Сертифицированные клапаны с низким уровнем выбросов могут защитить ваше предприятие и доходы. Узнайте из этой статьи, что это за клапаны, как они испытываются и как они могут вам помочь.

Как группа компаний Shenyang Blower Works Group повысила уровень безопасности и надежности
Узнайте, как шанхайское подразделение Swagelok помогло группе компаний SBW обеспечить единообразие, надежность и экономию для клиентов и при этом повысить безопасность и эффективность собственного производства.

Как повысить эффективность программы техобслуживания с помощью этикеток для клапанов и шлангов
Узнайте мнения двух специалистов Swagelok о том, как продуманная маркировка шлангов и клапанов промышленных жидкостных и газовых систем с помощью этикеток помогает упростить техническое обслуживание и свести к минимуму время простоя системы.