Fittings — Dielectric Fittings
Fittings available with these specifications:
- 1/4 to 1/2 in. (12 mm)
- Straight
- 316 stainless steel
- Maximum 5000 psig (344 bar)
您当地的世伟洛克授权销售与服务中心可能有其他选项。
-
零部件号阀体材料接头 1 尺寸接头 1 类型接头 2 尺寸接头 2 类型
SS-4-DE-6 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-8-DE-6 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting SS-12-MDE-6 316 Stainless Steel 12mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting SS-6-DE-6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-6-DE-1-4 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT
产品供货情况(按商店位置分类)
小时