Flange Adapters — DIN Flanges
Fittings available with these specifications:
- 1/8 to 2 in. (3 to 50 mm)
- Straights
- 316 or 316L stainless steel, Alloy 400, Alloy 600, Alloy C-276
- Maximum 20 psig (1.4 bar) to 6000 psig (413.7 bar)
您当地的世伟洛克授权销售与服务中心可能有其他选项。
-
零部件号阀体材料接头 1 尺寸接头 1 类型接头 2 尺寸接头 2 类型
SS-12M0-F25M-40-C 316 Stainless Steel 12 mm Swagelok® Tube Fitting DN 25 DIN Flange, Class PN 40 SS-12M0-F15M-40-C 316 Stainless Steel 12 mm Swagelok® Tube Fitting DN 15 DIN Flange, Class PN 40
产品供货情况(按商店位置分类)
小时