Swagelok® Process Interface Valves (Double Block and Bleed)
Swagelok process interface valves enable a smooth transition from the process piping system to instrumentation in a single configuration, providing fewer potential leak points, lower installed weight, and a smaller space envelope.
Request More InformationCommonly used in the oil and gas, chemical and refining, and power generation markets, Swagelok process interface valves (double block and bleed valves) can be used at process piping installation points, in vents or drains, at chemical injection and sampling points, directly mounted to instruments, for close coupling of instruments, for double block and bleed isolation, or in extreme service applications.
Swagelok process valves have up to 75% lower installed weights and smaller footprints compared to assemblies featuring multiple valves and fittings, and they have fewer potential leak points. They also provide reduced installation time, reduced vibration stress, and reduced fugitive emissions (low emissions options per API 641, API 624, ISO 15848-1, ISO 15848-2 available), as are designs featuring materials listed in accordance with NACE MR0175/ISO 15156 for sour gas service. Integral Swagelok tube fitting connection options are also available.
The Swagelok family of process interface valves includes:
- One-piece forged body valves (VB04 and VS04 series)
- Three-piece bolted body valves (VS03 series)
- Process monoflanges (MS series)
Single block and bleed, block combinations, and block and bleed globe valve modules are also available.
Specifications
Working Pressures | Class 150 to class 2500, up to working temperatures listed below, in accordance with ASME B16.5 Refer to product catalog for specific pressure ratings |
Working Temperatures | –58 to 400°F (–50 to 204°C) for stainless steel and duplex valve assemblies Refer to product catalog for specific temperature ratings |
Sizes Available Include | 1, 1 1/2, and 2 in. (25, 38, and 50 mm) bore size—VS03 series 3/8 in. (9.5 mm) bore size—VS04 series 1/2 and 3/4 in. (14 and 20 mm) bore size—VB04 series |
Process Interface Valves Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: stainless steel, carbon steel, and duplex stainless steel materials; pressure ratings in accordance with ASME B16.5; flanged connections compatible with ASME B16.5; ball valve bore sizes from 3/8 to 2 in. (9.5 to 50.8 mm)

Calculate Flow Rate for the Right Valve Selection
Use our valve flow coefficient (Cv) calculator to choose a valve sized correctly for your needs.
Use the Tool고객별 맞춤 선별 Swagelok 리소스

블록 밸브로 산업용 유체 시스템을 격리하는 방법
플랜트 안전을 유지하려면 유지보수 작업 전에 산업용 유체 시스템 라인을 격리하는 것이 필수입니다. 유체 시스템 라인을 격리하는 가장 안전한 방법은 블록 밸브 두 개를 설치하는 것입니다. 시스템에 적합한 구성을 설계하는 방법을 알아보십시오.

산업용 유체 시스템에 적합한 밸브를 선정하는 방법
산업용 유체 혹은 샘플링 시스템 설계 애플리케이션에 가장 적합한 밸브를 선정할 때 유용한 STAMPED 방법을 어떻게 적용하는지 소개합니다.

공정 측정 – 임펄스 라인 모범 사례
공정 계장 애플리케이션에서 발생하는 문제는 전달 체계(transmitter)에만 집중해서는 파악하기 어렵습니다. Swagelok의 모범 사례와 팁을 통해 공정 계장 라인의 문제를 해결하는 방법에 대해 알아보십시오.

분석 계장 시스템에서 샘플의 대표성을 유지하는 방법
분석 계장 시스템에서 샘플의 대표성을 유지하는 것은 쉽지 않습니다. Swagelok 전문가의 설명을 통해 샘플의 대표성이 손상될 때 발생하는 주요 문제를 식별하고 예방하는 방법에 대해 알아보십시오.