Swagelok® Analytical Subsystems (PrESS)
Swagelok pre-engineered subsystems (PrESS) for analytical applications are designed and assembled by fluid system specialists to be compact, accurate, and convenient to use.
Talk to a SpecialistPre-engineered and fully assembled fluid sampling and control subsystems bring efficiency and consistency to your operations. Use Swagelok pre-engineered subsystems (PrESS) to deploy fully documented fluid sampling and control systems without the worry of acquiring and assembling multiple parts.
For use in all types of plants and facilities where liquids and gases are processed, our proven subassemblies minimize system footprints, simplify system design, and promote representative samples and accurate analytical results.
Analytical Subsystems (PrESS) Categories

Calibrating and Switching Modules
Ensure accurate process stream sampling with consistent delivery times while reducing the chance of cross-stream contamination or deadlegs.

Fast Loop Modules
Reduce time delays with the Swagelok fast loop module (FLM), designed to handle high flows and long transport lines from tap to analyzer.

Field Station Modules
Designed for optimal sample conditions the Swagelok® Field Station Module features quick shutoff and easy installation for gas sampling applications.

Fluid Distribution Headers
Used as distribution or collection manifolds, fluid distribution headers (FDH) provide enhanced reliability for gas and liquid applications.

Sample Probe Modules
Provide improved safety, sample purity, and timeliness with pre-engineered sample probe modules for online process analyzers.
Analytical Subsystems Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: Preconditions a gas sample at the extraction point; Is highly configurable to match process conditions; Can mount directly to sample nozzles
Features: Designed for handling long transport lines from tap to analyzer; Minimum pressure drop for fastest response time; Interlocking handles help prevent incorrect sequence of operation
Features: Wide range of probes for various applications; Probe interlocks protect equipment; Valve interlocks improve safety of operation
Features: Is a highly configurable unit built with Swagelok modular platform component (MPC) products; Performs final conditioning of sample before analysis; Selects from up to 10 sample and 2 calibration streams using the Swagelok stream selector system (SSV series)
Versatile manifold for gas and liquid applications; Swagelok components for reliability; Fluid distribution headers can be connected inline to create longer lengths.

Custom Fabrication for All Industries
Learn how Swagelok-trained specialists can save you time and improve your fluid system performance by designing and assembling systems for you.
Find the Support You NeedSwagelok Resources Curated for You

Tips to Maintaining a Representative Sample in an Analytical Instrumentation System
Maintaining a representative sample within an analytical instrumentation system can be difficult. Learn how to identify major issues and avoid complications associated with a compromised representative sample from the experts at Swagelok.

How Shenyang Blower Works Group Improved Safety and Reliability
Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.

光纤设备制造商利用定制解决方案提高效率
自 20 世纪 80 年代以来,Rosendahl Nextrom 便与世伟洛克合作推动其业务的发展。了解有关使该公司超越其竞争对手并保持行业领先地位的解决方案的更多信息。

通过定制流体系统组件提高生产效率
了解世伟洛克定制化解决方案如何利用预制差热卸荷阀系统帮助 Charbonneau Industries 加快生产速度、降低人工成本和保证系统质量,从而使该公司专注于发展其核心能力。