Bellows-Sealed Valves — High-Temp Bellows Valves with Secondary Packing, U Series
Valves available with these specifications:
- 1/4 to 1 in. (6 to 12 mm)
- –20°F (–28°C) to 1200°F (648°C)
- Stainless steel
- 250 psig (17.2 bar) to 2500 psig (172 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Bellows-Sealed Valves — High-Temp Bellows Valves with Secondary Packing, U Series — Bellows Sealed
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4UW 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-4UW-TF 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting
Product Availability by Store Location
Hours