Catalogs
Diaphragm-Sealed Valves — Ultrahigh-Purity High-Pressure Diaphragm Valves, DPH Series — Straight Pattern, with Actuator
Fulfill your high-purity or ultrahigh-purity system needs with Swagelok diaphragm-sealed valves, which are available in a wide variety of sizes, materials, and configurations for a range of applications.
Springless Diaphragm Valves for High Performance, DP Series
Features: Suitable for ultrahigh-purity applications; 316L VIM-VAR stainless steel body; Low-pressure and high-pressure models; VCR®, tube butt weld, and modular surface-mount end connections; Manual or pneumatic actuation
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 6LVV-DPHFR4-P1-C | 316L VIM-VAR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | View Product |
| 6LVV-DPHFR4-P-C | 316L VIM-VAR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | View Product |
| 6LVV-DPHS4-C | 316L VIM-VAR | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| 6LVV-DPHS4-O | 316L VIM-VAR | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| 6LVV-DPHS6M-C | 316L VIM-VAR | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
