text.skipToContent text.skipToNavigation

Quick-Connects — Instrumentation Quick-Connects — Stems

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Quick-Connects — Instrumentation Quick-Connects — Stems
Make quick, easy connections with Swagelok quick connects for applications requiring frequent connections, minimal air inclusion and minimal spillage.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-QC4-S-2PM Brass 1/8 in. Male NPT - - View Product
B-QC4-S-400 Brass 1/4 in. Swagelok® Tube Fitting - - View Product
B-QC4-S-400K1 Brass 1/4 in. Swagelok® Tube Fitting - - View Product
B-QC4-S-400K3 黄铜 1/4 in. 世伟洛克® 卡套管接头 - - View Product
B-QC4-S-4PF 黄铜 1/4 in. 内螺纹 NPT - - View Product
B-QC4-S-4PM 黄铜 1/4 in. 外螺纹 NPT - - View Product
B-QC4-S-6M0 黄铜 6 mm 世伟洛克® 卡套管接头 - - View Product
B-QC6-S-4PF 黄铜 1/4 in. 内螺纹 NPT - - View Product
B-QC6-S-4PM 黄铜 1/4 in. 外螺纹 NPT - - View Product
B-QC6-S-600 黄铜 3/8 in. 世伟洛克® 卡套管接头 - - View Product
SS-QC4-S-200 316 不锈钢 1/8 in. 世伟洛克® 卡套管接头 - - View Product
SS-QC4-S-2PF 316 不锈钢 1/8 in. 内螺纹 NPT - - View Product
SS-QC4-S-2PM 316 不锈钢 1/8 in. 外螺纹 NPT - - View Product
SS-QC4-S-400 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 - - View Product
SS-QC4-S-400K1 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 - - View Product
SS-QC4-S-400K2 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 - - View Product
SS-QC4-S-400K3 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 - - View Product
SS-QC4-S-400K4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-S-400K5 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - View Product
SS-QC4-S-4FT 316 Stainless Steel 1/4 in. Female ISO Tapered Thread - - View Product
SS-QC4-S-4MT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread - - View Product
SS-QC4-S-4PF 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC4-S-4PM 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC4-S-4PMK2 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC4-S-6M0 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - View Product
SS-QC6-S-10M0 316 Stainless Steel 10 mm Swagelok® Tube Fitting - - View Product
SS-QC6-S-4PF 316 Stainless Steel 1/4 in. Female NPT - - View Product
SS-QC6-S-4PM 316 Stainless Steel 1/4 in. Male NPT - - View Product
SS-QC6-S-600 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-QC6-S-6PF 316 Stainless Steel 3/8 in. Female NPT - - View Product
SS-QC6-S-6PM 316 Stainless Steel 3/8 in. Male NPT - - View Product
SS-QC8-S-12M0 316 Stainless Steel 12 mm Swagelok® Tube Fitting - - View Product
SS-QC8-S-810 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - View Product
SS-QC8-S-8PF 316 Stainless Steel 1/2 in. Female NPT - - View Product
SS-QC8-S-8PM 316 Stainless Steel 1/2 in. Male NPT - - View Product

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。

This process may take several minutes. Please be patient and remain on the page.