Weld Fittings — Butt Weld Fittings
Your local authorized Swagelok sales and service center may have additional options.
-
Weld Fittings — Butt Weld Fittings — Tees
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type316L-8-ATW-3 316L Stainless Steel 1/2 in. Automatic Tube Butt Weld 1/2 in. Automatic Tube Butt Weld 316L-12-ATW-3 316L Stainless Steel 3/4 in. Automatic Tube Butt Weld 3/4 in. Automatic Tube Butt Weld 316L-4-ATW-3 316L Stainless Steel 1/4 in. Automatic Tube Butt Weld 1/4 in. Automatic Tube Butt Weld 316L-4TB7-3 316L Stainless Steel 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld 316L-8TB7-3 316L Stainless Steel 1/2 in. Tube Butt Weld 1/2 in. Tube Butt Weld 316L-8TB7-3-8-4 316L Stainless Steel 1/2 in. Tube Butt Weld 1/2 in. Tube Butt Weld 316L-8TB7-3P 316L Stainless Steel 1/2 in. Tube Butt Weld 1/2 in. Tube Butt Weld 316L-12MTB7-3 316L Stainless Steel 12 mm Tube Butt Weld 12 mm Tube Butt Weld 316L-12TB7-3 316L Stainless Steel 3/4 in. Tube Butt Weld 3/4 in. Tube Butt Weld 316L-4TB7-3P 316L Stainless Steel 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld 316L-6MTB7-3 316L Stainless Steel 6 mm Tube Butt Weld 6 mm Tube Butt Weld 316L-6TB7-3 316L Stainless Steel 3/8 in. Tube Butt Weld 3/8 in. Tube Butt Weld -
Weld Fittings — Butt Weld Fittings — 90° Elbows
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type316L-12-ATW-9 316L Stainless Steel 3/4 in. Automatic Tube Butt Weld 3/4 in. Automatic Tube Butt Weld 316L-4-ATW-9 316L Stainless Steel 1/4 in. Automatic Tube Butt Weld 1/4 in. Automatic Tube Butt Weld 316L-12TB7-9 316L Stainless Steel 3/4 in. Tube Butt Weld 3/4 in. Tube Butt Weld 316L-12TB7-9P 316L Stainless Steel 3/4 in. Tube Butt Weld 3/4 in. Tube Butt Weld 316L-4TB7-9 316L Stainless Steel 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld 316L-6TB7-9 316L Stainless Steel 3/8 in. Tube Butt Weld 3/8 in. Tube Butt Weld 316L-8TB7-9 316L Stainless Steel 1/2 in. Tube Butt Weld 1/2 in. Tube Butt Weld -
Weld Fittings — Butt Weld Fittings — Straights
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type316L-12TB7-6-8 316L Stainless Steel 3/4 in. Tube Butt Weld 1/2 in. Tube Butt Weld 316L-12TB7-6-8P 316L Stainless Steel 3/4 in. Tube Butt Weld 3/4 in. Tube Butt Weld 316L-6-ATW-6-600 316L Stainless Steel 3/8 in. Automatic Tube Butt Weld 3/8 in. Swagelok® Tube Fitting 316L-6TB7-6-4 316L Stainless Steel 3/8 in. Tube Butt Weld 1/4 in. Tube Butt Weld 316L-8TB7-6-4P 316L Stainless Steel 1/2 in. Tube Butt Weld 1/4 in. Tube Butt Weld 6LV-8TB7-6-6 316L VAR 1/2 in. Tube Butt Weld 3/8 in. Tube Butt Weld 316L-16TB7-6-8 316L Stainless Steel 1 in. Tube Butt Weld 1/2 in. Tube Butt Weld 316L-4-ATW-6-400 316L Stainless Steel 1/4 in. Automatic Tube Butt Weld 1/4 in. Swagelok® Tube Fitting 316L-8TB7-6-4 316L Stainless Steel 1/2 in. Tube Butt Weld 1/4 in. Tube Butt Weld -
Weld Fittings — Butt Weld Fittings — Crosses
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type316L-4TB7-4 316L Stainless Steel 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld
Product Availability by Store Location
Hours