Search Results for "{0}"
Are you looking for product listings related to:
Your local authorized Swagelok sales and service center may have additional options.
-
Severe-Service Union-Bonnet Needle Valves, N Series and HN Series
Features: Working pressures up to 10 000 psig (689 bar); Temperatures from –65 to 450°F (–53 to 232°C) with PTFE packing; up to 1200°F (648°C) with Grafoil® packing; 316 stainless steel; alloys 400, 20, 600, and C-276; and titanium materials
-
One-Piece Instrumentation Ball Valves, 40G Series and 40 Series
Features: On-off, switching, and crossover flow paths; Working pressures up to 3000 psig (206 bar); Temperatures from –65 to 300°F (–53 to 148°C); Environmental and heated-process applications; 1/16 to 3/4 in. and 3 to 12 mm end connections
-
Electric Actuators—141 and 142 Series
Features: Swagelok® electric actuators can be used to control the position of many Swagelok ball valves; alternating- and direct-current models are available. An electrical signal is used to change valve position from remote locations. Integral limit switches provide an output signal of the valve po...