|
ボルト付きプラスチック製クランプ・チューブ・サポート・キット、チューブ外径サイズ:3/8 インチ、ポリプロピレン製サポート・ボディ
型番: 304-S1-PP-6T
|
||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
仕様
ボルト付きプラスチック製クランプ・チューブサポートSwagelokチューブ・サポート・キットでチューブと流体部品のズレや動きを制限することで、衝撃や振動による影響を緩和することができます。 ログインまたは登録して価格を見る ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
カタログ
ボルト付きプラスチック製クランプ・チューブサポート
Features: Standard instrumentation tubing; 1/8 to 2 in. and 3 to 25 mm outside diameter; Marked to indicate size, material, specifications, and heat number
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
仕様
304-S1-PP-6T — ボルト付きプラスチック製クランプ・チューブ・サポート・キット、チューブ外径サイズ:3/8 インチ、ポリプロピレン製サポート・ボディ
| 属性 | 値 |
|---|---|
| ボディ材質 | ポリプロピレン |
| ハードウェア材質 | 304 ステンレス鋼 |
| チューブ外径 | 3/8 インチ |
| eClass (4.1) | 37060402 |
| eClass (5.1.4) | 37920191 |
| eClass (6.0) | 22569200 |
| eClass (6.1) | 37029290 |
| eClass (10.1) | 37029290 |
| UNSPSC (4.03) | 40141700 |
| UNSPSC (10.0) | 40141700 |
| UNSPSC (11.0501) | 40141700 |
| UNSPSC (13.0601) | 40141700 |
| UNSPSC (15.1) | 40141700 |
| UNSPSC (17.1001) | 40173507 |
資料
類似製品
|
型番
|
ボディ材質
|
チューブ外径
|
長さ
|
曲げ半径
|
|
|---|---|---|---|---|---|
| 304-S1-PA-4T | Polyamide | 1/4 in. | - | - | 製品を見る |
| 304-S1-PP-10TM | Polypropylene | 10 mm | - | - | 製品を見る |
| 304-S1-PP-12TM | Polypropylene | 12 mm | - | - | 製品を見る |
| 304-S1-PP-4T | Polypropylene | 1/4 in. | - | - | 製品を見る |
| 304-S1-PP-6TM | Polypropylene | 6 mm | - | - | 製品を見る |
| 304-S1-PP-8TM | Polypropylene | 8 mm | - | - | 製品を見る |
| 304-S3-PA-16T | Polyamide | 1 in. | - | - | 製品を見る |
| 304-S3-PA-8T | Polyamide | 1/2 in. | - | - | 製品を見る |
| 304-S3-PP-10T | Polypropylene | 5/8 in. | - | - | 製品を見る |
| 304-S3-PP-12T | Polypropylene | 3/4 in. | - | - | 製品を見る |
| 304-S3-PP-14T | Polypropylene | 7/8 in. | - | - | 製品を見る |
| 304-S3-PP-16T | Polypropylene | 1 in. | - | - | 製品を見る |
| 304-S3-PP-16TM | Polypropylene | 16 mm | - | - | 製品を見る |
| 304-S3-PP-18TM | Polypropylene | 18 mm | - | - | 製品を見る |
| 304-S3-PP-25TM | Polypropylene | 25 mm | - | - | 製品を見る |
| 304-S3-PP-8T | Polypropylene | 1/2 in. | - | - | 製品を見る |
| 304-S5-PP-20T | Polypropylene | 1 1/4 in. | - | - | 製品を見る |
| 304-S5-PP-24T | Polypropylene | 1 1/2 in. | - | - | 製品を見る |
| 316-S3-PP-8T | Polypropylene | 1/2 in. | - | - | 製品を見る |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
