text.skipToContent text.skipToNavigation

Stainless Steel Poppet Check Valve, Fixed Pressure, 1/8 in. Swagelok Tube Fitting, 25 psig (1.8 bar)

Referencia #: SS-2C-25

Especificaciones

Atributo Valor
Material del Cuerpo 316 Stainless Steel
Proceso de Limpieza Standard Cleaning and Packaging (SC-10)
Tamaño conexión 1 1/8 in.
Tipo de conexión 1 Swagelok® Tube Fitting
Tamaño conexión 2 1/8 in.
Tipo de conexión 2 Swagelok® Tube Fitting
Presión de Disparo 25 psi (1.8 bar, 0.18 MPa)
Cv Máximo 0.1
Material de la junta tórica Fluorocarbon FKM
Rango de presión a temperatura ambiente 3000 PSIG @ 100°F /206 BAR @ 37°C
Acabado superficial Standard
Pruebas No Optional Testing
eClass (4.1) 37010801
eClass (5.1.4) 27300400
eClass (6.0) 27300601
eClass (6.1) 27300601
eClass (10.1) 27300601
UNSPSC (4.03) 40141622
UNSPSC (10.0) 40141641
UNSPSC (11.0501) 40141641
UNSPSC (13.0601) 40141641
UNSPSC (15.1) 40141641
UNSPSC (17.1001) 40183101
고정 압력

다양한 압력으로 조정 가능 및 고정 크래킹 압력으로 이용할 수 있는 스웨즈락 체크 밸브로 일반 서비스 및 고순도 애플리케이션의 역류를 제어할 수 있습니다.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Advertencia: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Poppet Check Valve, Fixed Pressure, 1/8 in. Swagelok Tube Fitting, 25 psig (1.8 bar)

Referencia #: SS-2C-25
Ver Catálogo

Añadir a Favoritos

Catálogos

고정 압력
다양한 압력으로 조정 가능 및 고정 크래킹 압력으로 이용할 수 있는 스웨즈락 체크 밸브로 일반 서비스 및 고순도 애플리케이션의 역류를 제어할 수 있습니다.

Especificaciones

SS-2C-25 — Stainless Steel Poppet Check Valve, Fixed Pressure, 1/8 in. Swagelok Tube Fitting, 25 psig (1.8 bar)

Atributo Valor
Material del Cuerpo 316 Stainless Steel
Proceso de Limpieza Standard Cleaning and Packaging (SC-10)
Tamaño conexión 1 1/8 in.
Tipo de conexión 1 Swagelok® Tube Fitting
Tamaño conexión 2 1/8 in.
Tipo de conexión 2 Swagelok® Tube Fitting
Presión de Disparo 25 psi (1.8 bar, 0.18 MPa)
Cv Máximo 0.1
Material de la junta tórica Fluorocarbon FKM
Rango de presión a temperatura ambiente 3000 PSIG @ 100°F /206 BAR @ 37°C
Acabado superficial Standard
Pruebas No Optional Testing
eClass (4.1) 37010801
eClass (5.1.4) 27300400
eClass (6.0) 27300601
eClass (6.1) 27300601
eClass (10.1) 27300601
UNSPSC (4.03) 40141622
UNSPSC (10.0) 40141641
UNSPSC (11.0501) 40141641
UNSPSC (13.0601) 40141641
UNSPSC (15.1) 40141641
UNSPSC (17.1001) 40183101
Seleccione un Nuevo Producto con Especificaciones Similares

Documentación

Planos
2D

Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.

3D

Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.

Plano dimensional

Hay planos dimensionales disponibles para este producto. Descargar los archivos

Productos similares

# de Pieza
Material del Cuerpo
Tamaño conexión 1
Tipo de conexión 1
Tamaño conexión 2
Tipo de conexión 2
B-2C2-1/3 Brass 1/8 in. Male NPT 1/8 in. Male NPT Ver producto
B-4C-1/3 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Ver producto
B-4C4-1 Brass 1/4 in. Female NPT 1/4 in. Female NPT Ver producto
B-4CP2-1 Brass 1/4 in. Male NPT 1/4 in. Male NPT Ver producto
B-4CP2-1/3 Brass 1/4 in. Male NPT 1/4 in. Male NPT Ver producto
B-4CP2-25 Brass 1/4 in. Male NPT 1/4 in. Male NPT Ver producto
B-4CP2-RT-1 Brass 1/4 in. Male ISO Tapered Thread 1/4 in. Male ISO Tapered Thread Ver producto
B-4CP4-1 Brass 1/4 in. Female NPT 1/4 in. Female NPT Ver producto
B-4CP5-1 Brass 1/4 in. Male NPT 1/4 in. Female NPT Ver producto
B-6C-1 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting Ver producto
B-6C-1/3 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting Ver producto
B-6C-MM-1 Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting Ver producto
B-6C-MM-1/3 Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting Ver producto
B-8C-1 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting Ver producto
B-8C-1/3 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting Ver producto
B-8C4-1 Brass 1/2 in. Female NPT 1/2 in. Female NPT Ver producto
B-8CP2-1 Brass 1/2 in. Male NPT 1/2 in. Male NPT Ver producto
B-8CP2-10 Brass 1/2 in. Male NPT 1/2 in. Male NPT Ver producto
SS-10C-MM-1 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting Ver producto
SS-10C-MM-1/3 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting Ver producto
SS-10C-MM-10 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting Ver producto
SS-12C-1 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting Ver producto
SS-12C-1/3 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting Ver producto
SS-12C-10 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting Ver producto
SS-12C4-1 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Female NPT Ver producto
SS-12C-MM-1 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting Ver producto
SS-12C-MM-1/3 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting Ver producto
SS-16C-1 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting Ver producto
SS-16C-1/3 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting Ver producto
SS-16C-10 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting Ver producto
SS-16C4-1 316 Stainless Steel 1 in. Female NPT 1 in. Female NPT Ver producto
SS-2C-1 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting Ver producto
SS-2C-1/3 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting Ver producto
SS-2C-10 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting Ver producto
SS-2C2-1 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT Ver producto
SS-2C4-1 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT Ver producto
SS-2C4-1/3 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT Ver producto
SS-2C-KZ-1 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting Ver producto
SS-2C-KZ-1/3 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting Ver producto
SS-2C-KZ-10 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting Ver producto
SS-4C-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Ver producto
SS-4C-1/3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Ver producto
SS-4C-1/3-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Ver producto
SS-4C-10 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Ver producto
SS-4C1-1/3 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting Ver producto
SS-4C-1-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Ver producto
SS-4C2-1 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT Ver producto
SS-4C2-1/3 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT Ver producto
SS-4C2-10 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT Ver producto
SS-4C-25 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Ver producto
SS-4C4-1 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT Ver producto
SS-4C4-1/3 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT Ver producto
SS-4C4-10 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT Ver producto
SS-4C-5 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Ver producto
SS-4C-50 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Ver producto
SS-4C-EP-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Ver producto
SS-4C-KZ-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Ver producto
SS-4C-KZ-1/3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Ver producto
SS-4C-KZ-10 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Ver producto
SS-4C-KZ-15 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Ver producto
SS-4C-KZ-30 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Ver producto
SS-4CP2-1 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT Ver producto
SS-4CP2-1/3 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT Ver producto
SS-4CP2-10 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT Ver producto
SS-4CP2-100 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT Ver producto
SS-4CP2-25 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT mâle Ver producto
SS-4CP2-5 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT mâle Ver producto
SS-4CP2-50 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT mâle Ver producto
SS-4CP2-KZ-1 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT mâle Ver producto
SS-4CP2-RT-1 Acier inoxydable 316 1/4 po Filetage conique ISO mâle 1/4 po Filetage conique ISO mâle Ver producto
SS-4CP2-RT-1/3 Acier inoxydable 316 1/4 po Filetage conique ISO mâle 1/4 po Filetage conique ISO mâle Ver producto
SS-4CP2-RT-10 Acier inoxydable 316 1/4 po Filetage conique ISO mâle 1/4 po Filetage conique ISO mâle Ver producto
SS-4CP4-1 Acier inoxydable 316 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle Ver producto
SS-4CP4-1/3 Acier inoxydable 316 1/4 po Filetage NPT femelle 1/4 po Filetage NPT femelle Ver producto
SS-4CP4-RT-1 Acier inoxydable 316 1/4 po Taraudage conique ISO 1/4 po Taraudage conique ISO Ver producto
SS-4CP5-1 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT femelle Ver producto
SS-4CP5-1/3 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT femelle Ver producto
SS-4CP5-10 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT femelle Ver producto
SS-4CP5-25 Acier inoxydable 316 1/4 po Filetage NPT mâle 1/4 po Filetage NPT femelle Ver producto
SS-4CP6-1 Acier inoxydable 316 1/4 po Filetage NPT femelle 1/4 po Filetage NPT mâle Ver producto
SS-4C-TR-1 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes Ver producto
SS-4C-VCR-1 Acier inoxydable 316 1/4 po Raccord à étanchéité de surface (joint métallique) VCR mâle 1/4 po Raccord à étanchéité de surface (joint métallique) VCR mâle Ver producto
SS-4C-VCR-1/3 Acier inoxydable 316 1/4 po Raccord à étanchéité de surface (joint métallique) VCR mâle 1/4 po Raccord à étanchéité de surface (joint métallique) VCR mâle Ver producto
SS-4C-VCR-10 Acier inoxydable 316 1/4 po Raccord à étanchéité de surface (joint métallique) VCR mâle 1/4 po Raccord à étanchéité de surface (joint métallique) VCR mâle Ver producto
SS-4C-VCRKZ-1/3 Acier inoxydable 316 1/4 po Raccord à étanchéité de surface (joint métallique) avec écrou mâle 1/4 po Raccord à étanchéité de surface (joint métallique) avec écrou mâle Ver producto
SS-6C-1 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes Ver producto
SS-6C-1/3 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes Ver producto
SS-6C-10 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes Ver producto
SS-6C-25 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes Ver producto
SS-6C4-1 Acier inoxydable 316 3/8 po Filetage NPT femelle 3/8 po Filetage NPT femelle Ver producto
SS-6C-5 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes Ver producto
SS-6C-KZ-1 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes Ver producto
SS-6C-KZ-1/3 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes Ver producto
SS-6C-MM-1 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 6 mm Raccord Swagelok® pour tubes Ver producto
SS-6C-MM-1/3 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 6 mm Raccord Swagelok® pour tubes Ver producto
SS-6C-MM-10 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 6 mm Raccord Swagelok® pour tubes Ver producto
SS-6C-MM-25 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 6 mm Raccord Swagelok® pour tubes Ver producto
SS-6C-TR-1 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes Ver producto
SS-8C-1 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes Ver producto
SS-8C-1/3 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes Ver producto
SS-8C-10 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes Ver producto
SS-8C2-1 Acier inoxydable 316 1/2 po Filetage NPT mâle 1/2 po Filetage NPT mâle Ver producto
SS-8C2-25 Acier inoxydable 316 1/2 po Filetage NPT mâle 1/2 po Filetage NPT mâle Ver producto
SS-8C-25 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes Ver producto
SS-8C4-1 Acier inoxydable 316 1/2 po Filetage NPT femelle 1/2 po Filetage NPT femelle Ver producto
SS-8C4-1/3 Acier inoxydable 316 1/2 po Filetage NPT femelle 1/2 po Filetage NPT femelle Ver producto
SS-8C4-10 Acier inoxydable 316 1/2 po Filetage NPT femelle 1/2 po Filetage NPT femelle Ver producto
SS-8C-5 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes Ver producto
SS-8C-KZ-1 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes Ver producto
SS-8C-KZ-1/3 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes Ver producto
SS-8CP2-1 Acier inoxydable 316 1/2 po Filetage NPT mâle 1/2 po Filetage NPT mâle Ver producto
SS-8CP2-1/3 Acier inoxydable 316 1/2 po Filetage NPT mâle 1/2 po Filetage NPT mâle Ver producto
SS-8CP2-10 Acier inoxydable 316 1/2 po Filetage NPT mâle 1/2 po Filetage NPT mâle Ver producto
SS-8CP2-25 Acier inoxydable 316 1/2 po Filetage NPT mâle 1/2 po Filetage NPT mâle Ver producto
SS-8CP2-KZ-10 Acier inoxydable 316 1/2 po Filetage NPT mâle 1/2 po Filetage NPT mâle Ver producto
SS-8CP2-RT-1 Acier inoxydable 316 1/2 po Filetage conique ISO mâle 1/2 po Filetage conique ISO mâle Ver producto
SS-8CP4-1 Acier inoxydable 316 1/2 po Filetage NPT femelle 1/2 po Filetage NPT femelle Ver producto
SS-8CP5-1 Acier inoxydable 316 1/2 po Filetage NPT mâle 1/2 po Filetage NPT femelle Ver producto
SS-8C-TR-1 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes Ver producto
SS-8C-VCR-1 Acier inoxydable 316 1/2 po Raccord à étanchéité de surface (joint métallique) VCR mâle 1/2 po Raccord à étanchéité de surface (joint métallique) VCR mâle Ver producto
SS-8C-VCR-1/3 Acier inoxydable 316 1/2 po Raccord à étanchéité de surface (joint métallique) VCR mâle 1/2 po Raccord à étanchéité de surface (joint métallique) VCR mâle Ver producto
SS-8C-VCR-KZ-1/3 Acier inoxydable 316 1/2 po Raccord VCR mâle (joint métallique) 1/2 po Raccord VCR mâle (joint métallique) Ver producto
SS-CHF12-1 Acier inoxydable 316 3/4 po Filetage NPT femelle 3/4 po Filetage NPT femelle Ver producto
SS-CHF12RT-1 Acier inoxydable 316 3/4 po Taraudage conique ISO 3/4 po Taraudage conique ISO Ver producto
SS-CHF16-1 Acier inoxydable 316 1 po Filetage NPT femelle 1 po Filetage NPT femelle Ver producto
SS-CHF4-1 316 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT Ver producto
SS-CHF4-1/3 316 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT Ver producto
SS-CHF4-10 316 不锈钢 1/4 in. 内螺纹 NPT 1/4 in. 内螺纹 NPT Ver producto
SS-CHF6-1 316 不锈钢 3/8 in. 内螺纹 NPT 3/8 in. 内螺纹 NPT Ver producto
SS-CHF8-1 316 不锈钢 1/2 in. 内螺纹 NPT 1/2 in. 内螺纹 NPT Ver producto
SS-CHF8-1/3 316 不锈钢 1/2 in. 内螺纹 NPT 1/2 in. 内螺纹 NPT Ver producto
SS-CHF8-10 316 不锈钢 1/2 in. 内螺纹 NPT 1/2 in. 内螺纹 NPT Ver producto
SS-CHF8-5 316 不锈钢 1/2 in. 内螺纹 NPT 1/2 in. 内螺纹 NPT Ver producto
SS-CHF8RT-1 316 不锈钢 1/2 in. ISO 锥形内螺纹 1/2 in. ISO 锥形内螺纹 Ver producto
SS-CHM12-1 316 不锈钢 3/4 in. 外螺纹 NPT 3/4 in. 外螺纹 NPT Ver producto
SS-CHM12-1/3 316 不锈钢 3/4 in. 外螺纹 NPT 3/4 in. 外螺纹 NPT Ver producto
SS-CHM2-10 316 不锈钢 1/8 in. 外螺纹 NPT 1/8 in. 外螺纹 NPT Ver producto
SS-CHM4-1 316 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. 外螺纹 NPT Ver producto
SS-CHM4-1/3 316 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. 外螺纹 NPT Ver producto
SS-CHM4-10 316 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. 外螺纹 NPT Ver producto
SS-CHM4-25 316 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. 外螺纹 NPT Ver producto
SS-CHM4-5 316 不锈钢 1/4 in. 外螺纹 NPT 1/4 in. 外螺纹 NPT Ver producto
SS-CHM4RT-1 316 不锈钢 1/4 in. ISO 锥形外螺纹 1/4 in. ISO 锥形外螺纹 Ver producto
SS-CHM8-1 316 不锈钢 1/2 in. 外螺纹 NPT 1/2 in. 外螺纹 NPT Ver producto
SS-CHM8-10 316 不锈钢 1/2 in. 外螺纹 NPT 1/2 in. 外螺纹 NPT Ver producto
SS-CHS10MM-1 316 不锈钢 10 mm 世伟洛克® 卡套管接头 10 mm 世伟洛克® 卡套管接头 Ver producto
SS-CHS10MM-1/3 316 不锈钢 10 mm 世伟洛克® 卡套管接头 10 mm 世伟洛克® 卡套管接头 Ver producto
SS-CHS12-1 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting Ver producto
SS-CHS12-1/3 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting Ver producto
SS-CHS12-10 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting Ver producto
SS-CHS12-5 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting Ver producto
SS-CHS12MM-1 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting Ver producto
SS-CHS12MM-1/3 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting Ver producto
SS-CHS12MM-10 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting Ver producto
SS-CHS12MM-5 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting Ver producto
SS-CHS16-1 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting Ver producto
SS-CHS16-1/3 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting Ver producto
SS-CHS16-10 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting Ver producto
SS-CHS2-1 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting Ver producto
SS-CHS2-1/3 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting Ver producto
SS-CHS2-10 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting Ver producto
SS-CHS2-5 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting Ver producto
SS-CHS2-KZ-1/3 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting Ver producto
SS-CHS4-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Ver producto
SS-CHS4-1/3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Ver producto
SS-CHS4-10 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Ver producto
SS-CHS4-1-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Ver producto
SS-CHS4-25 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Ver producto
SS-CHS4-5 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Ver producto
SS-CHS4-KZ-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Ver producto
SS-CHS4-KZ-1/3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Ver producto
SS-CHS6-1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting Ver producto
SS-CHS6-1/3 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting Ver producto
SS-CHS6-10 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting Ver producto
SS-CHS6-100 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting Ver producto
SS-CHS6-25 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting Ver producto
SS-CHS6-5 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting Ver producto
SS-CHS6-BU-1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting Ver producto
SS-CHS6-EP-1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting Ver producto
SS-CHS6M8-BU-1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT Ver producto
SS-CHS6MM-1 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting Ver producto
SS-CHS6MM-10 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting Ver producto
SS-CHS6MM-25 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting Ver producto
SS-CHS6MM-5 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting Ver producto
SS-CHS8-1 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting Ver producto
SS-CHS8-1/3 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting Ver producto
SS-CHS8-10 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting Ver producto
SS-CHS8-1-SC11 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting Ver producto
SS-CHS8-25 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting Ver producto
SS-CHS8-5 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting Ver producto
SS-CHS8-BU-1 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting Ver producto
SS-CHS8-EP-1 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting Ver producto
SS-CHS8-EP-1/3 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting Ver producto
SS-CHS8-KZ-1 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting Ver producto
SS-CHS8MM-1 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting Ver producto
SS-CHS8MM-1/3 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting Ver producto
SS-CHVCR4-1 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR Ver producto
SS-CHVCR4-1/3 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR Ver producto
SS-CHVCR4-KZ-1/3 316 Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR Ver producto
SS-CHVCR8-1 316 Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR Ver producto
SS-CHVCR8-1/3 316 Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR Ver producto

联系人

如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。

Este proceso puede durar varios minutos. Por favor, tenga paciencia y permanezca en la página.