|
Manual Override Handle Kit R3A and RL3 Series Proportional Relief Valve
零部件号:SS-R3A-K5
|
||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
规格
手柄成套件为您的世伟洛克阀门选择各种备件和附件。 登录或注册查看价格 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
目录
手柄成套件
Features: Liquid or gas service; Set pressures from 10 to 6000 psig (0.68 to 413 bar); 1/4 and 1/2 in. and 6 to 12 mm end connections
Features: Step-by-step identification procedure for threads and end connections.
RL3 Series Externally Adjustable Relief Valves Maintenance Instructions; RL3 Series Externally Adjustable Relief Valves Manual Override Handle Conversion Instructions
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Adjusting the set pressure, manual override conversion, stem seal replacement, bonded disc replacement.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
规格
SS-R3A-K5 — Manual Override Handle Kit R3A and RL3 Series Proportional Relief Valve
| 属性 | 值 |
|---|---|
| 针对系列 | R3A Series |
| eClass (4.1) | 37010634 |
| eClass (5.1.4) | 37019901 |
| eClass (6.0) | 37019102 |
| eClass (6.1) | 37019901 |
| eClass (10.1) | 37019901 |
| UNSPSC (4.03) | 40141606 |
| UNSPSC (10.0) | 40141616 |
| UNSPSC (11.0501) | 40141616 |
| UNSPSC (13.0601) | 40141616 |
| UNSPSC (15.1) | 40141616 |
| UNSPSC (17.1001) | 40183109 |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
