All Products
Your local authorized Swagelok sales and service center may have additional options.
-
Lubricants — Thread Lubricants — Blue Goop®
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-TL-BGC 1 lb. (450 g) Temperatures up to 400 F (204 C) - - - MS-TL-BGT 2 oz. (59 cm3) Temperatures up to 400 F (204 C) - - - -
Leak Detectors — Liquid Leak Detectors — Real Cool Snoop® Liquid Leak Detector
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-RC-SNOOP-8OZ 8 oz. (236 mL) –65 to 200°F (–54 to 93°C) - - - MS-RC-SNOOP-GAL 1 gallon (3.8 L) –65 to 200°F (–54 to 93°C) - - - -
Lubricants — Thread Lubricants — PURE Goop®
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-TL-PGC 1 lb. (450 g) Temperature up to 350 F (176 C) - - - MS-TL-PGT 1 oz. (29.5 cm3) Temperature up to 350 F (176 C) - - - -
Lubricants — Thread Lubricants — VAC Goop®
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-TL-VGT 1 oz. (29.5 cm3) Temperatures up to 300 F (148 C) - - - -
Sealants — Pipe Thread Sealants — PTFE Tape
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-STR-4 1/4 x 576 in. (6.4 x 1463 cm) Temperatures up to 450 F (232 C) - - - MS-STR-8 1/2 x 288 in. (12.7 x 732 cm) Temperatures up to 450 F (232 C) - - - -
Sealants — Pipe Thread Sealants — PTFE-Free Pipe Thread Sealant
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-TFS-50 50 cm³ -65 to 300 °F (-53 to 148 °C) - - - -
Sealants — Pipe Thread Sealants — SWAK® Anaerobic Thread Sealant
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-PTS-250 250 cm³ -65 to 350 °F (-53 to 176 °C) - - - MS-PTS-50 50 cm³ -65 to 350 °F (-53 to 176 °C) - - - MS-PTS-6 6 cm³ -65 to 350 °F (-53 to 176 °C) - - - -
Sealants — Tube Plugs — Heat Exchanger Tube Plugs
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeB-12TP-15-20 - - Brass 3/4 in. 15 - 20 SS-12TP-15-20 - - 316 Stainless Steel 3/4 in. 15 - 20 -
Leak Detectors — Liquid Leak Detectors — Snoop® Liquid Leak Detector
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-SNOOP-2OZ 2 oz. (59 mL) 27 to 200°F (–2 to 93°C) - - - MS-SNOOP-GAL 1 gallon (3.8 L) 27 to 200°F (–2 to 93°C) - - - MS-SNOOP-8OZ 8 oz. (236 mL) 27 to 200°F (–2 to 93°C) - - - -
Lubricants — Thread Lubricants — Silver Goop®
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Container SizeTemperature RangeBody MaterialTube ODTube Wall GaugeMS-TL-SGC 1 lb. (450 g) Temperatures up to 1500 F (815 C) - - - MS-TL-SGT 1 oz. (29.5 cm3) Temperatures up to 1500 F (815 C) - - -
Product Availability by Store Location
Hours