针形阀和计量阀 — 螺纹阀帽压力表阀
可提供以下规格的阀门:
- 1/2 和 3/4 in. 外螺纹转 1/2 in.NPT 内螺纹端接
- –65°F (–53°C) 至 1200°F (648°C)
- 316 不锈钢
- 100 psig (6.8 bar) 至 6000 psig (413 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
针形阀和计量阀 — 螺纹阀帽压力表阀 — Straight Pattern
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-6PNBGM12-F8 316 Stainless Steel 3/4 in. Male NPT 1/2 in. Female NPT SS-6PNBGM8-F8 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Female NPT
Product Availability by Store Location
Hours