Bellows-Sealed Valves — Bellows-Sealed Valves for Switching Service, BY Series
Valves available with these specifications:
- 1/4 in.
- 0°F (–18°C) to 200°F (93°C)
- 316 stainless steel
- 65 psig (4.5 bar) to 150 psig (10.3 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Bellows-Sealed Valves — Bellows-Sealed Valves for Switching Service, BY Series — 直通型
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4BY-V35-1C 316 不锈钢 1/4 in. 面密封(金属垫片)W/内螺纹螺母 1/4 in. 面密封(金属垫片)W/内螺纹螺母
Product Availability by Store Location
Hours