Swagelok® Leak Detectors, Lubricants, and Sealants
Swagelok leak detectors, lubricants, and sealants make it easy to detect, eliminate, or avoid leaks before they inhibit fluid system performance.
Liquid Leak Detectors |Show you which fluid system connections are leaking
Lubricants and Sealants |Help prevent leaks from forming during installation
Swagelok leak detectors, lubricants, and sealants help industrial fluid system operators lower their operating costs and required installation time while improving the safety of their operations. At best, a leak can be expensive if utilities or process fluid is lost, and at worst, leaks can create hazardous working conditions. Swagelok offers a variety of liquid leak detector, lubricant, and pipe sealant options to help you address and avoid these leaks.
- To find leakage in your fluid systems, apply Swagelok Snoop® liquid leak detectors to connection points and look for bubbles indicating a leak
- To prevent pipe connections from forming leaks, choose from Swagelok SWAK™ anaerobic pipe thread sealants, Swagelok PTFE or PTFE-Free tape, and Swagelok TP series tube plugs
- To make assembling pipe easier and to make connections more secure, use Swagelok Goop™ thread lubricants
Learn More About Leak Detection
Have questions about leak detectors, lubricants, or sealants?
Leak Detector, Lubricant, and Sealant Categories
Leak Detectors, Lubricants, and Sealants Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Heat exchanger tube plugs seal the ends of leaking tubes, providing longer use of the heat exchanger. The uniform taper and the smooth surface finish assure positive sealing with minimum installation force.

世伟洛克为您精心准备的产品、服务和解决方案

泄漏检测案例研究
世伟洛克流体系统专家拥有深厚的技术和应用专业知识,因此可以定期帮助客户找出、解决并防止其流体系统泄漏。了解这些客户如何受益。

流体系统泄漏的常见原因和成本
在维持工厂安全性和盈利能力方面,微小的泄漏也可能带来严重的问题。了解发生泄漏的方式和原因、泄漏的定位和检测方式,以及如何制定策略来解决与减少工厂范围的泄漏问题。

应对轮胎工厂中常见的流体系统泄漏
轮胎制造商也许习惯了工艺管道泄漏,但是系统泄漏会造成重大安全隐患,致使盈利能力下降。了解如何确定整个工厂中常见的泄漏源以及如何修复这些泄漏。

如何避免系统泄漏:正确制备卡套管的重要性
理想的卡套管接头安装取决于众多条件,但非常重要的一条是在安装前正确制备卡套管。了解如何通过避免损坏、毛刺或卡套管切割不当来防范成本提高或泄漏危险。