Fittings
Your local authorized Swagelok sales and service center may have additional options.
-
Tube Fittings and Adapters — Caps and Plugs — Plugs
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeB-10M0-P Brass 10 mm Swagelok® Tube Fitting - - B-500-P Brass 5/16 in. Swagelok® Tube Fitting - - T-400-P PTFE 1/4 in. Swagelok® Tube Fitting - - SS-6M0-P-0001 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - SS-810-P 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - SS-810-P-0006 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - SS-8M0-P 316 Stainless Steel 8 mm Swagelok® Tube Fitting - - HC-810-P Alloy C-276 1/2 in. Swagelok® Tube Fitting - - M-810-P Alloy 400/R-405 1/2 in. Swagelok® Tube Fitting - - PFA-420-P PFA 1/4 in. Swagelok® Tube Fitting - - PFA-620-P PFA 3/8 in. Swagelok® Tube Fitting - - PFA-820-P PFA 1/2 in. Swagelok® Tube Fitting - - S-400-P Carbon Steel 1/4 in. Swagelok® Tube Fitting - - SS-100-P 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting - - SS-1010-P 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting - - SS-10M0-P 316 Stainless Steel 10 mm Swagelok® Tube Fitting - - SS-1210-P 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting - - SS-12M0-P 316 Stainless Steel 12 mm Swagelok® Tube Fitting - - SS-15M0-P 316 Stainless Steel 15 mm Swagelok® Tube Fitting - - SS-1610-P 316 Stainless Steel 1 in. Swagelok® Tube Fitting - - SS-16M0-P 316 Stainless Steel 16 mm Swagelok® Tube Fitting - - SS-18M0-P 316 Stainless Steel 18 mm Swagelok® Tube Fitting - - SS-2000-P 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting - - SS-200-P 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting - - SS-20M0-P 316 Stainless Steel 20 mm Swagelok® Tube Fitting - - SS-22M0-P 316 Stainless Steel 22 mm Swagelok® Tube Fitting - - SS-2400-P 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting - - SS-25M0-P 316 Stainless Steel 25 mm Swagelok® Tube Fitting - - SS-300-P 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting - - SS-3M0-P 316 Stainless Steel 3 mm Swagelok® Tube Fitting - - SS-400-P 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-400-P-0010 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-400-P-0013 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-400-PBLBQ 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-400-PCP 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-4M0-P 316 Stainless Steel 4 mm Swagelok® Tube Fitting - - SS-500-P 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting - - SS-600-P 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - SS-600-P-0012 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - SS-6M0-P 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - B-100-P Brass 1/16 in. Swagelok® Tube Fitting - - B-1210-P Brass 3/4 in. Swagelok® Tube Fitting - - B-200-P Brass 1/8 in. Swagelok® Tube Fitting - - B-400-P Brass 1/4 in. Swagelok® Tube Fitting - - B-600-P Brass 3/8 in. Swagelok® Tube Fitting - - B-6M0-P Brass 6 mm Swagelok® Tube Fitting - - B-810-P Brass 1/2 in. Swagelok® Tube Fitting - - HC-400-P Alloy C-276 1/4 in. Swagelok® Tube Fitting - - 6MO-400-P 6-Moly 1/4 in. Swagelok® Tube Fitting - - 2507-400-P-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-12M0-P-0001 316 Stainless Steel 12 mm Swagelok® Tube Fitting - - 2507-810-P-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting - - 6MO-810-P 6-Moly 1/2 in. Swagelok® Tube Fitting - - -
Tube Fittings and Adapters — Caps and Plugs — Caps
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeB-100-C Brass 1/16 in. Swagelok® Tube Fitting - - B-400-C Brass 1/4 in. Swagelok® Tube Fitting - - SS-1010-C 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting - - SS-2000-C 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting - - SS-20M0-C 316 Stainless Steel 20 mm Swagelok® Tube Fitting - - SS-2400-C 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting - - PFA-420-C PFA 1/4 in. Swagelok® Tube Fitting - - SS-3M0-C 316 Stainless Steel 3 mm Swagelok® Tube Fitting - - SS-4M0-C 316 Stainless Steel 4 mm Swagelok® Tube Fitting - - SS-600-C 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - SS-8M0-C 316 Stainless Steel 8 mm Swagelok® Tube Fitting - - SS-1210-C 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting - - SS-15M0-C 316 Stainless Steel 15 mm Swagelok® Tube Fitting - - SS-16M0-C 316 Stainless Steel 16 mm Swagelok® Tube Fitting - - SS-300-C 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting - - SS-100-C 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting - - SS-18M0-C 316 Stainless Steel 18 mm Swagelok® Tube Fitting - - B-1010-C Brass 5/8 in. Swagelok® Tube Fitting - - B-200-C Brass 1/8 in. Swagelok® Tube Fitting - - B-600-C Brass 3/8 in. Swagelok® Tube Fitting - - B-810-C Brass 1/2 in. Swagelok® Tube Fitting - - SS-22M0-C 316 Stainless Steel 22 mm Swagelok® Tube Fitting - - SS-10M0-C 316 Stainless Steel 10 mm Swagelok® Tube Fitting - - SS-12M0-C 316 Stainless Steel 12 mm Swagelok® Tube Fitting - - SS-1610-C 316 Stainless Steel 1 in. Swagelok® Tube Fitting - - SS-200-C 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting - - SS-25M0-C 316 Stainless Steel 25 mm Swagelok® Tube Fitting - - SS-3200-C 316 Stainless Steel 2 in. Swagelok® Tube Fitting - - SS-400-C 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - SS-500-C 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting - - SS-6M0-C 316 Stainless Steel 6 mm Swagelok® Tube Fitting - - SS-810-C 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - SS-14M0-C 316 Stainless Steel 14 mm Swagelok® Tube Fitting - - 2507-400-C-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting - - 2507-600-C-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting - - 2507-810-C-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting - - 6MO-810-C 6-Moly 1/2 in. Swagelok® Tube Fitting - - 6MO-400-C 6-Moly 1/4 in. Swagelok® Tube Fitting - -
Product Availability by Store Location
Hours