text.skipToContent text.skipToNavigation
ptfe core hose smooth bore with 316l ss convoluted cover

Swagelok® PTFE Core Hose Smooth Bore with 316L SS Convoluted Cover

Swagelok smooth-bore PTFE core hybrid hose has the flexibility and permeation resistance of an all-metal cover and the high-purity and cleanability of a PTFE core that also minimizes turbulence.

Request More Information

FP series hybrid hose is a low-pressure transfer hose with a smooth-bore PTFE core for where ultra-high purity is critical and permeation is undesirable, especially true in the semiconductor industry. A variety of end connections welded in accordance with ASME Boiler and Pressure Vessel Code Section IX are available to allow easy installation into a range of systems.

Specifications

Materials Core: Smooth-Bore PTFE
Reinforcement: Convoluted 316L SS
End connections: 316L SS welded in accordance with ASME Boiler and Pressure Vessel Code, Section IX
Nominal Hose Sizes 1/4 and 1/2 in.
Working Pressures Vacuum to 116 psig (8.0 bar)
Temperature Range 0 to 150°F (–17 to 65°C)
End Connections Swagelok tube adapters, rotatable male VCR® metal gasket face seal fittings, rotatable female VCR® metal gasket face seal fittings, female VCO® O-ring face seal fittings, tube butt welds

Hose and Flexible Tubing Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok hose management services engineer

Swagelok® Hose Advisory Services

Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.

Read About Hose Management

Swagelok Resources Curated for You

Swagelok hose and flexible tubing
3 Steps to Hose Safety & Lower Plant Costs

Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.

Industrial hose maintenance
How an Industrial Hose Maintenance Plan Could Save Your Plant Thousands

Knowing the proper time to replace your industrial hoses can save your plant thousands in maintenance costs. Learn how to evaluate your systems and develop a preventive maintenance plan to manage the health of your hoses.

Swagelok hose and flexible tubing
Industrial Hose Replacement: Core Tube Material Considerations

When selecting an industrial hose, the first place to start is the core tube—the hose’s innermost layer. Learn how to select the ideal hose for your application with information on core tube materials & wall construction from the experts at Swagelok.

Industrial hose reinforcement types
How to Select the Right Hose Reinforcement

Industrial hoses typically contain critical reinforcement layers that contribute to longevity and performance. Learn about different reinforcement layer types and which is best suited for different fluid system applications.

This process may take several minutes. Please be patient and remain on the page.