|
世伟洛克不锈钢卡套管接头,内螺纹卡套管转换接头,1/4 in. 卡套管外径 x 1/2 in. 内螺纹 NPT
Part #: SS-4-TA-7-8
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
직선형견고한 튜브 조임(Grip)과 진동 저항성으로 누설에 강합니다. 스웨즈락 튜브 피팅의 놀라운 신뢰성은 65년 간의 성공으로 증명됐으며, 극단적인 환경에서 실시된 것을 포함해 수많은 테스트 보고서가 문서로 기록되고 있습니다. Log in or Register to view price 联系人如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
安全的产品选择:
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。 Warning: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。 |
请务必查看全部产品目录内容以保证系统设计者和用户进行安全的产品选择。选择产品时,必须考虑总体系统设计以保证获得安全的、无故障的性能。功能、材料兼容性、充分的额定值、正确的安装、使用和维护是系统设计者和用户的重要责任。
Warning: 请勿将世伟洛克产品或不符合工业设计标准的元件(包括世伟洛克卡套管接头端接)与其他制造商的产品或元件混用/互换。
世伟洛克不锈钢卡套管接头,内螺纹卡套管转换接头,1/4 in. 卡套管外径 x 1/2 in. 内螺纹 NPT
Log in or Register to view price
Catalogs
직선형
可用于尺寸为 1/16 至 2 in. 和 2 至 50 mm 的卡套管, 首次安装后具有一致的可检测性, 易于拆开和重新紧固, 有各种材料和结构
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
SS-4-TA-7-8 — 世伟洛克不锈钢卡套管接头,内螺纹卡套管转换接头,1/4 in. 卡套管外径 x 1/2 in. 内螺纹 NPT
| Attribute | Value |
|---|---|
| 몸체 재질 | 316 不锈钢 |
| 관통형 | 아니오 |
| 세정 공정 | 标准清洁和包装 (SC-10) |
| 연결구 1 크기 | 1/4 in. |
| 연결구 1 종류 | 世伟洛克® 卡套管转换接头 |
| 연결구 2 크기 | 1/2 in. |
| 연결구 2 종류 | 内螺纹 NPT |
| 유량 제한기 | 아니오 |
| eClass (4.1) | 37020711 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141719 |
| UNSPSC (10.0) | 40142612 |
| UNSPSC (11.0501) | 40142612 |
| UNSPSC (13.0601) | 40183109 |
| UNSPSC (15.1) | 40183109 |
| UNSPSC (17.1001) | 40141624 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 2507-8-TA-1-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | 世伟洛克® 卡套管转换接头 | 1/2 in. | 外螺纹 NPT | View Product |
| B-10-MTA-1-4RS | 黄铜 | 10 mm | 世伟洛克® 卡套管转换接头 | 1/4 in. | ISO 平行外螺纹 | View Product |
| B-10-TA-1-8 | 黄铜 | 5/8 in. | 世伟洛克® 卡套管转换接头 | 1/2 in. | 外螺纹 NPT | View Product |
| B-12-MTA-1-4RS | 黄铜 | 12 mm | 世伟洛克® 卡套管转换接头 | 1/4 in. | ISO 平行外螺纹 | View Product |
| B-12-TA-1-12 | 黄铜 | 3/4 in. | 世伟洛克® 卡套管转换接头 | 3/4 in. | 外螺纹 NPT | View Product |
| B-400-A-4ANF | 黄铜 | 1/4 in. | 世伟洛克®卡套管转换接头 | 1/4 in. | 内螺纹 37° 扩口 | View Product |
| B-4-TA-1-2 | 黄铜 | 1/4 in. | 世伟洛克® 卡套管转换接头 | 1/8 in. | 外螺纹 NPT | View Product |
| B-4-TA-1-4 | 黄铜 | 1/4 in. | 世伟洛克® 卡套管转换接头 | 1/4 in. | 外螺纹 NPT | View Product |
| B-4-TA-7-4 | 黄铜 | 1/4 in. | 世伟洛克® 卡套管转换接头 | 1/4 in. | 内螺纹 NPT | View Product |
| B-4-TA-7-6 | 黄铜 | 1/4 in. | 世伟洛克® 卡套管转换接头 | 3/8 in. | 内螺纹 NPT | View Product |
| B-6-TA-1-4 | 黄铜 | 3/8 in. | 世伟洛克® 卡套管转换接头 | 1/4 in. | 外螺纹 NPT | View Product |
| B-6-TA-7-4 | 黄铜 | 3/8 in. | 世伟洛克® 卡套管转换接头 | 1/4 in. | 内螺纹 NPT | View Product |
| B-8-MTA-1-4RS | 黄铜 | 8 mm | 世伟洛克® 卡套管转换接头 | 1/4 in. | ISO 平行外螺纹 | View Product |
| B-8-TA-1-8 | 黄铜 | 1/2 in. | 世伟洛克® 卡套管转换接头 | 1/2 in. | 外螺纹 NPT | View Product |
| B-8-TA-7-6 | 黄铜 | 1/2 in. | 世伟洛克® 卡套管转换接头 | 3/8 in. | 内螺纹 NPT | View Product |
| B-8-TA-7-8 | 黄铜 | 1/2 in. | 世伟洛克® 卡套管转换接头 | 1/2 in. | 内螺纹 NPT | View Product |
| S-6-TA-1-4 | 碳钢 | 3/8 in. | 世伟洛克® 卡套管转换接头 | 1/4 in. | 外螺纹 NPT | View Product |
| SS-10-MTA-1-4 | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管转换接头 | 1/4 in. | 外螺纹 NPT | View Product |
| SS-10-MTA-1-4RS | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管转换接头 | 1/4 in. | ISO 平行外螺纹 | View Product |
| SS-10-MTA-1-4RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-10-MTA-1-6 | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 3/8 in. | Male NPT | View Product |
| SS-10-MTA-1-6RS | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread | View Product |
| SS-10-MTA-1-6RT | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-10-MTA-1-8 | 316 不锈钢 | 10 mm | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
| SS-10-MTA-1-8RS | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管转换接头 | 1/2 in. | ISO 平行外螺纹 | View Product |
| SS-10-MTA-7-4 | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管转换接头 | 1/4 in. | 内螺纹 NPT | View Product |
| SS-10-MTA-7-4RG | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管转换接头 | 1/4 in. | ISO 平行(压力表用)内螺纹 | View Product |
| SS-10-MTA-7-4RT | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管转换接头 | 1/4 in. | ISO 锥形内螺纹 | View Product |
| SS-10-MTA-7-8 | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管转换接头 | 1/2 in. | 内螺纹 NPT | View Product |
| SS-10-MTA-7-8RG | 316 不锈钢 | 10 mm | 世伟洛克® 卡套管转换接头 | 1/2 in. | ISO 平行(压力表用)内螺纹 | View Product |
| SS-10-TA-1-10ST | 316 不锈钢 | 5/8 in. | 世伟洛克®卡套管转换接头 | 7/8-14 in. | SAE/MS 直外螺纹 | View Product |
| SS-10-TA-1-8 | 316 不锈钢 | 5/8 in. | 世伟洛克® 卡套管转换接头 | 1/2 in. | 外螺纹 NPT | View Product |
| SS-10-TA-7-8 | 316 不锈钢 | 5/8 in. | 世伟洛克® 卡套管转换接头 | 1/2 in. | 内螺纹 NPT | View Product |
| SS-1210-A-12ANF | 316 不锈钢 | 3/4 in. | 世伟洛克®卡套管转换接头 | 3/4 in. | 内螺纹 37° AN | View Product |
| SS-12-MTA-1-4 | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管转换接头 | 1/4 in. | 外螺纹 NPT | View Product |
| SS-12-MTA-1-4RS | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管转换接头 | 1/4 in. | ISO 平行外螺纹 | View Product |
| SS-12-MTA-1-4RT | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管转换接头 | 1/4 in. | ISO 锥形外螺纹 | View Product |
| SS-12-MTA-1-6RS | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管转换接头 | 3/8 in. | ISO 平行外螺纹 | View Product |
| SS-12-MTA-1-6RT | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管转换接头 | 3/8 in. | ISO 锥形外螺纹 | View Product |
| SS-12-MTA-1-8 | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管转换接头 | 1/2 in. | 外螺纹 NPT | View Product |
| SS-12-MTA-1-8RS | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管转换接头 | 1/2 in. | ISO 平行外螺纹 | View Product |
| SS-12-MTA-1-8RT | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管转换接头 | 1/2 in. | ISO 锥形外螺纹 | View Product |
| SS-12-MTA-7-4 | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管转换接头 | 1/4 in. | 内螺纹 NPT | View Product |
| SS-12-MTA-7-4RG | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管转换接头 | 1/4 in. | ISO 平行(压力表用)内螺纹 | View Product |
| SS-12-MTA-7-8 | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管转换接头 | 1/2 in. | 内螺纹 NPT | View Product |
| SS-12-MTA-7-8RG | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管转换接头 | 1/2 in. | ISO 平行(压力表用)内螺纹 | View Product |
| SS-12-MTA-7-8RP | 316 不锈钢 | 12 mm | 世伟洛克® 卡套管转换接头 | 1/2 in. | ISO 平行内螺纹 | View Product |
| SS-12-TA-1-12 | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管转换接头 | 3/4 in. | 外螺纹 NPT | View Product |
| SS-12-TA-1-12AN | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管转换接头 | 3/4 in. | 外螺纹 37° AN | View Product |
| SS-12-TA-1-12RS | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管转换接头 | 3/4 in. | ISO 平行外螺纹 | View Product |
| SS-12-TA-1-12RT | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管转换接头 | 3/4 in. | ISO 锥形外螺纹 | View Product |
| SS-12-TA-1-12ST | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管转换接头 | 1 1/16-12 in. | SAE/MS 直外螺纹 | View Product |
| SS-12-TA-1-12W | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管转换接头 | 3/4 in. | 公称管外焊 | View Product |
| SS-12-TA-1-16 | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管转换接头 | 1 in. | 外螺纹 NPT | View Product |
| SS-12-TA-1-16ST | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管转换接头 | 1 5/16-12 in. | SAE/MS 直外螺纹 | View Product |
| SS-12-TA-1-8 | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管转换接头 | 1/2 in. | 外螺纹 NPT | View Product |
| SS-12-TA-1-8RS | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管转换接头 | 1/2 in. | ISO 平行外螺纹 | View Product |
| SS-12-TA-7-12 | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管转换接头 | 3/4 in. | 内螺纹 NPT | View Product |
| SS-12-TA-7-12RT | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管转换接头 | 3/4 in. | ISO 锥形内螺纹 | View Product |
| SS-12-TA-7-16 | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管转换接头 | 1 in. | 内螺纹 NPT | View Product |
| SS-12-TA-7-8 | 316 不锈钢 | 3/4 in. | 世伟洛克® 卡套管转换接头 | 1/2 in. | 内螺纹 NPT | View Product |
| SS-1610-A-16ANF | 316 不锈钢 | 1 in. | 预装世伟洛克®卡套管转换接头 | 1 in. | 内螺纹 37° 扩口 | View Product |
| SS-16-MTA-1-8 | 316 不锈钢 | 16 mm | 世伟洛克® 卡套管转换接头 | 1/2 in. | 外螺纹 NPT | View Product |
| SS-16-MTA-1-8RS | 316 不锈钢 | 16 mm | 世伟洛克® 卡套管转换接头 | 1/2 in. | ISO 平行外螺纹,平直肩部 | View Product |
| SS-16-MTA-7-8RG | 316 不锈钢 | 16 mm | 世伟洛克® 卡套管转换接头 | 1/2 in. | ISO 平行(压力表用)内螺纹 | View Product |
| SS-16-TA-1-12 | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管转换接头 | 3/4 in. | 外螺纹 NPT | View Product |
| SS-16-TA-1-16 | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管转换接头 | 1 in. | 外螺纹 NPT | View Product |
| SS-16-TA-1-16AN | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管转换接头 | 1 in. | 外螺纹 37° AN | View Product |
| SS-16-TA-1-16RS | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管转换接头 | 1 in. | ISO 平行外螺纹 | View Product |
| SS-16-TA-1-16RT | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管转换接头 | 1 in. | ISO 锥形外螺纹 | View Product |
| SS-16-TA-1-16ST | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管转换接头 | 1 5/16-12 in. | SAE/MS 直外螺纹 | View Product |
| SS-16-TA-1-8 | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管转换接头 | 1/2 in. | 外螺纹 NPT | View Product |
| SS-16-TA-7-12 | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管转换接头 | 3/4 in. | 内螺纹 NPT | View Product |
| SS-16-TA-7-16 | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管转换接头 | 1 in. | 内螺纹 NPT | View Product |
| SS-16-TA-7-8 | 316 不锈钢 | 1 in. | 世伟洛克® 卡套管转换接头 | 1/2 in. | 内螺纹 NPT | View Product |
| SS-18-MTA-1-12RS | 316 不锈钢 | 18 mm | 世伟洛克® 卡套管转换接头 | 3/4 in. | ISO 平行外螺纹 | View Product |
| SS-18-MTA-1-8RS | 316 不锈钢 | 18 mm | 世伟洛克® 卡套管转换接头 | 1/2 in. | ISO 平行外螺纹 | View Product |
| SS-18-MTA-7-8RG | 316 不锈钢 | 18 mm | 世伟洛克® 卡套管转换接头 | 1/2 in. | ISO 平行(压力表用)内螺纹 | View Product |
| SS-1-TA-1-2 | 316 不锈钢 | 1/16 in. | 世伟洛克®卡套管转换接头 | 1/8 in. | 外螺纹 NPT | View Product |
| SS-200-A-2ANF | 316 不锈钢 | 1/8 in. | 世伟洛克®卡套管转换接头 | 1/8 in. | 内螺纹 37° AN | View Product |
| SS-200-A-4ANF | 316 不锈钢 | 1/8 in. | 世伟洛克®卡套管转换接头 | 1/4 in. | 内螺纹 37° AN | View Product |
| SS-20-TA-1-20 | 316 不锈钢 | 1 1/4 英寸 | 世伟洛克® 卡套管转换接头 | 1 1/4 英寸 | 外螺纹 NPT | View Product |
| SS-24-TA-1-24 | 316 不锈钢 | 1 1/2 in. | 预装世伟洛克®卡套管转换接头 | 1 1/2 in. | 外螺纹 NPT | View Product |
| SS-2-TA-1-2 | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管转换接头 | 1/8 in. | 外螺纹 NPT | View Product |
| SS-2-TA-1-2RS | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管转换接头 | 1/8 in. | ISO 平行外螺纹 | View Product |
| SS-2-TA-1-2ST | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管转换接头 | 5/16-24 in. | SAE/MS 直外螺纹 | View Product |
| SS-2-TA-1-4 | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管转换接头 | 1/4 in. | 外螺纹 NPT | View Product |
| SS-2-TA-1-4RT | 316 不锈钢 | 1/8 in. | 世伟洛克®卡套管转换接头 | 1/4 in. | ISO 锥形外螺纹 | View Product |
| SS-2-TA-1-OR | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管转换接头 | 5/16-24 in. | SAE/MS 直外螺纹 | View Product |
| SS-2-TA-7-2 | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管转换接头 | 1/8 in. | 内螺纹 NPT | View Product |
| SS-2-TA-7-2RP | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管转换接头 | 1/8 in. | ISO 平行内螺纹 | View Product |
| SS-2-TA-7-4 | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管转换接头 | 1/4 in. | 内螺纹 NPT | View Product |
| SS-32-TA-1-32 | 316 不锈钢 | 2 in. | 预装世伟洛克®卡套管转换接头 | 2 in. | 外螺纹 NPT | View Product |
| SS-400-A-4ANF | 316 不锈钢 | 1/4 in. | 世伟洛克®卡套管转换接头 | 1/4 in. | 内螺纹 37° AN | View Product |
| SS-4-TA-1-2 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管转换接头 | 1/8 in. | 外螺纹 NPT | View Product |
| SS-4-TA-1-2RS | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管转换接头 | 1/8 in. | ISO 平行外螺纹 | View Product |
| SS-4-TA-1-2RT | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管转换接头 | 1/8 in. | ISO 锥形外螺纹 | View Product |
| SS-4-TA-1-4 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管转换接头 | 1/4 in. | 外螺纹 NPT | View Product |
| SS-4-TA-1-4AN | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管转换接头 | 1/4 in. | 外螺纹 37° AN | View Product |
| SS-4-TA-1-4RS | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管转换接头 | 1/4 in. | ISO 平行外螺纹 | View Product |
| SS-4-TA-1-4RT | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管转换接头 | 1/4 in. | ISO 锥形外螺纹 | View Product |
| SS-4-TA-1-4SC11 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管转换接头 | 1/4 in. | 外螺纹 NPT | View Product |
| SS-4-TA-1-4ST | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管转换接头 | 7/16-20 in. | SAE/MS 直外螺纹 | View Product |
| SS-4-TA-1-4W | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管转换接头 | 1/4 in. | 公称管外焊 | View Product |
| SS-4-TA-1-6 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管转换接头 | 3/8 in. | 外螺纹 NPT | View Product |
| SS-4-TA-1-6RS | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管转换接头 | 3/8 in. | ISO 平行外螺纹,平直肩部 | View Product |
| SS-4-TA-1-8 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管转换接头 | 1/2 in. | 外螺纹 NPT | View Product |
| SS-4-TA-1-OR | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管转换接头 | 7/16-20 in. | SAE/MS 直外螺纹 | View Product |
| SS-4-TA-7-2 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管转换接头 | 1/8 in. | 内螺纹 NPT | View Product |
| SS-4-TA-7-2RP | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管转换接头 | 1/8 in. | ISO 平行内螺纹 | View Product |
| SS-4-TA-7-2RT | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管转换接头 | 1/8 in. | ISO 锥形内螺纹 | View Product |
| SS-4-TA-7-4 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管转换接头 | 1/4 in. | 内螺纹 NPT | View Product |
| SS-4-TA-7-4RG | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管转换接头 | 1/4 in. | ISO 平行(压力表用)内螺纹 | View Product |
| SS-4-TA-7-4RJ | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管转换接头 | 1/4 in. | ISO 内螺纹 (RJ) | View Product |
| SS-4-TA-7-4RP | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管转换接头 | 1/4 in. | ISO 平行内螺纹 | View Product |
| SS-4-TA-7-4RT | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管转换接头 | 1/4 in. | ISO 锥形内螺纹 | View Product |
| SS-4-TA-7-6 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管转换接头 | 3/8 in. | 内螺纹 NPT | View Product |
| SS-600-A-6ANF | 316 不锈钢 | 3/8 in. | 世伟洛克®卡套管转换接头 | 3/8 in. | 内螺纹 37° AN | View Product |
| SS-6-MTA-1-2 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管转换接头 | 1/8 in. | 外螺纹 NPT | View Product |
| SS-6-MTA-1-2RS | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管转换接头 | 1/8 in. | ISO 平行外螺纹 | View Product |
| SS-6-MTA-1-2RT | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管转换接头 | 1/8 in. | ISO 锥形外螺纹 | View Product |
| SS-6-MTA-1-4 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管转换接头 | 1/4 in. | 外螺纹 NPT | View Product |
| SS-6-MTA-1-4RS | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管转换接头 | 1/4 in. | ISO 平行外螺纹 | View Product |
| SS-6-MTA-1-4RT | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管转换接头 | 1/4 in. | ISO 锥形外螺纹 | View Product |
| SS-6-MTA-1-6RS | 316 不锈钢 | 6 mm | 世伟洛克®卡套管转换接头 | 3/8 in. | ISO 平行外螺纹,平直肩部 | View Product |
| SS-6-MTA-7-2 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管转换接头 | 1/8 in. | 内螺纹 NPT | View Product |
| SS-6-MTA-7-2RP | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管转换接头 | 1/8 in. | ISO 平行内螺纹 | View Product |
| SS-6-MTA-7-4 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管转换接头 | 1/4 in. | 内螺纹 NPT | View Product |
| SS-6-MTA-7-4RG | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管转换接头 | 1/4 in. | ISO 平行(压力表用)内螺纹 | View Product |
| SS-6-MTA-7-4RJ | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管转换接头 | 1/4 in. | ISO 内螺纹 (RJ) | View Product |
| SS-6-MTA-7-4RP | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管转换接头 | 1/4 in. | ISO 平行内螺纹 | View Product |
| SS-6-MTA-7-4RT | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管转换接头 | 1/4 in. | ISO 锥形内螺纹 | View Product |
| SS-6-MTA-7-6RG | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管转换接头 | 3/8 in. | ISO 平行(压力表用)内螺纹 | View Product |
| SS-6-MTA-7-8RG | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管转换接头 | 1/2 in. | ISO 平行(压力表用)内螺纹 | View Product |
| SS-6-TA-1-12 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管转换接头 | 3/4 in. | 外螺纹 NPT | View Product |
| SS-6-TA-1-2 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管转换接头 | 1/8 in. | 外螺纹 NPT | View Product |
| SS-6-TA-1-4 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管转换接头 | 1/4 in. | 外螺纹 NPT | View Product |
| SS-6-TA-1-4AN | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管转换接头 | 1/4 in. | 外螺纹 37° AN | View Product |
| SS-6-TA-1-4RS | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管转换接头 | 1/4 in. | ISO 平行外螺纹 | View Product |
| SS-6-TA-1-4RT | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管转换接头 | 1/4 in. | ISO 锥形外螺纹 | View Product |
| SS-6-TA-1-4ST | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管转换接头 | 7/16-20 in. | SAE/MS 直外螺纹 | View Product |
| SS-6-TA-1-6 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管转换接头 | 3/8 in. | 外螺纹 NPT | View Product |
| SS-6-TA-1-6AN | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管转换接头 | 3/8 in. | 外螺纹 37° AN | View Product |
| SS-6-TA-1-6RS | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管转换接头 | 3/8 in. | ISO 平行外螺纹 | View Product |
| SS-6-TA-1-6RT | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管转换接头 | 3/8 in. | ISO 锥形外螺纹 | View Product |
| SS-6-TA-1-6ST | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管转换接头 | 9/16-18 in. | SAE/MS 直外螺纹 | View Product |
| SS-6-TA-1-8 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管转换接头 | 1/2 in. | 外螺纹 NPT | View Product |
| SS-6-TA-1-8RS | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管转换接头 | 1/2 in. | ISO 平行外螺纹 | View Product |
| SS-6-TA-1-8RT | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管转换接头 | 1/2 in. | ISO 锥形外螺纹 | View Product |
| SS-6-TA-1-8ST | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管转换接头 | 3/4-16 in. | SAE/MS 直外螺纹 | View Product |
| SS-6-TA-1-8W | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管转换接头 | 1/2 in. | 公称管外焊 | View Product |
| SS-6-TA-1-OR | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管转换接头 | 9/16-18 in. | O 型圈密封 SAE/MS 直外螺纹 | View Product |
| SS-6-TA-7-2 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管转换接头 | 1/8 in. | 内螺纹 NPT | View Product |
| SS-6-TA-7-4 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管转换接头 | 1/4 in. | 内螺纹 NPT | View Product |
| SS-6-TA-7-4RP | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管转换接头 | 1/4 in. | ISO 平行内螺纹 | View Product |
| SS-6-TA-7-4RT | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管转换接头 | 1/4 in. | ISO 锥形内螺纹 | View Product |
| SS-6-TA-7-6 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管转换接头 | 3/8 in. | 内螺纹 NPT | View Product |
| SS-6-TA-7-6RG | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管转换接头 | 3/8 in. | ISO 平行(压力表用)内螺纹 | View Product |
| SS-6-TA-7-6RT | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管转换接头 | 3/8 in. | ISO 锥形内螺纹 | View Product |
| SS-6-TA-7-8 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管转换接头 | 1/2 in. | 内螺纹 NPT | View Product |
| SS-810-A-8ANF | 316 不锈钢 | 1/2 in. | 世伟洛克®卡套管转换接头 | 1/2 in. | 内螺纹 37° AN | View Product |
| SS-8-MTA-1-4 | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管转换接头 | 1/4 in. | 外螺纹 NPT | View Product |
| SS-8-MTA-1-4RS | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管转换接头 | 1/4 in. | ISO 平行外螺纹 | View Product |
| SS-8-MTA-1-4RT | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管转换接头 | 1/4 in. | ISO 锥形外螺纹 | View Product |
| SS-8-MTA-7-4 | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管转换接头 | 1/4 in. | 内螺纹 NPT | View Product |
| SS-8-MTA-7-4RG | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管转换接头 | 1/4 in. | ISO 平行(压力表用)内螺纹 | View Product |
| SS-8-MTA-7-4RT | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管转换接头 | 1/4 in. | ISO 锥形内螺纹 | View Product |
| SS-8-MTA-7-8RG | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管转换接头 | 1/2 in. | ISO 平行(压力表用)内螺纹 | View Product |
| SS-8-TA-1-12 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管转换接头 | 3/4 in. | 外螺纹 NPT | View Product |
| SS-8-TA-1-4 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管转换接头 | 1/4 in. | 外螺纹 NPT | View Product |
| SS-8-TA-1-4RS | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管转换接头 | 1/4 in. | ISO 平行外螺纹 | View Product |
| SS-8-TA-1-4RT | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管转换接头 | 1/4 in. | ISO 锥形外螺纹 | View Product |
| SS-8-TA-1-6 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管转换接头 | 3/8 in. | 外螺纹 NPT | View Product |
| SS-8-TA-1-6RS | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管转换接头 | 3/8 in. | ISO 平行外螺纹 | View Product |
| SS-8-TA-1-6RT | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管转换接头 | 3/8 in. | ISO 锥形外螺纹 | View Product |
| SS-8-TA-1-6ST | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管转换接头 | 9/16-18 in. | SAE/MS 直外螺纹 | View Product |
| SS-8-TA-1-8 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管转换接头 | 1/2 in. | 外螺纹 NPT | View Product |
| SS-8-TA-1-8AN | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管转换接头 | 1/2 in. | 外螺纹 37° AN | View Product |
| SS-8-TA-1-8RS | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管转换接头 | 1/2 in. | ISO 平行外螺纹 | View Product |
| SS-8-TA-1-8RT | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管转换接头 | 1/2 in. | ISO 锥形外螺纹 | View Product |
| SS-8-TA-1-8ST | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管转换接头 | 3/4-16 in. | SAE/MS 直外螺纹 | View Product |
| SS-8-TA-1-8W | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管转换接头 | 1/2 in. | 公称管外焊 | View Product |
| SS-8-TA-1-OR | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管转换接头 | 3/4-16 in. | SAE/MS 直外螺纹 | View Product |
| SS-8-TA-7-12 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管转换接头 | 3/4 in. | 内螺纹 NPT | View Product |
| SS-8-TA-7-4 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管转换接头 | 1/4 in. | 内螺纹 NPT | View Product |
| SS-8-TA-7-4RT | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管转换接头 | 1/4 in. | ISO 锥形内螺纹 | View Product |
| SS-8-TA-7-6 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管转换接头 | 3/8 in. | 内螺纹 NPT | View Product |
| SS-8-TA-7-6RT | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管转换接头 | 3/8 in. | ISO 锥形内螺纹 | View Product |
| SS-8-TA-7-8 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管转换接头 | 1/2 in. | 内螺纹 NPT | View Product |
| SS-8-TA-7-8RG | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管转换接头 | 1/2 in. | ISO 平行(压力表用)内螺纹 | View Product |
| SS-8-TA-7-8RP | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管转换接头 | 1/2 in. | ISO 平行内螺纹 | View Product |
| SS-8-TA-7-8RT | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管转换接头 | 1/2 in. | ISO 锥形内螺纹 | View Product |
联系人
如果您对本产品有疑问,请联系您当地的授权销售与服务中心。他们还可以告诉您有关支持服务的信息,帮助您获得最大的投资收益。
