|
Flexibler Metallschlauch 1/4 Zoll (FM), Edelstahl 316L, Ummantelung Edelstahl 316L, 1/4 Zoll Rohrstutzen, Länge 48 Zoll (1,2 m)
Part #: SS-FM4TA4TA4-48
|
||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
FM Series Flexible Metal HoseOvercome your high-temperature, vacuum, medium-pressure, or corrosive environmental challenges with a variety of Swagelok stainless steel and braided hose options. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Flexibler Metallschlauch 1/4 Zoll (FM), Edelstahl 316L, Ummantelung Edelstahl 316L, 1/4 Zoll Rohrstutzen, Länge 48 Zoll (1,2 m)
Log in or Register to view price
Catalogs
FM Series Flexible Metal Hose
Swagelok® hose and tubing products are available in custom lengths, in diameters 2 inches and under, and with many types of end connections, core materials, and reinforcement styles to suit a broad spectrum of pressures and temperatures.
Features: Temperatures from 70 to 400°F (20 to 204°C); Working pressures up to 275 psig (18.9 bar); Sizes from 1/8 to 1/2 in.
Specifications
SS-FM4TA4TA4-48 — Flexibler Metallschlauch 1/4 Zoll (FM), Edelstahl 316L, Ummantelung Edelstahl 316L, 1/4 Zoll Rohrstutzen, Länge 48 Zoll (1,2 m)
| Attribute | Value |
|---|---|
| Body Material | 316L Stainless Steel |
| Connection 1 Size | 1/4 in. |
| Connection 1 Type | Swagelok® Tube Adapter |
| Connection 2 Size | 1/4 in. |
| Connection 2 Type | Swagelok® Tube Adapter |
| End Connection Material | 316 Stainless Steel |
| Hose Length | 48 in. |
| Hose Size | 1/4 in. |
| Maximum Temperature, °F (°C) | 850 (454) |
| Max Temperature Pressure Rating | 1736 psig (119 bar ) |
| Minimum Temperature, °F (°C) | -325 (-198) |
| Room Temperature Pressure Rating | 3100 PSIG / 213 BAR |
| eClass (4.1) | 37110202 |
| eClass (5.1.4) | 37110202 |
| eClass (6.0) | 37110000 |
| eClass (6.1) | 37110000 |
| eClass (10.1) | 37110000 |
| UNSPSC (4.03) | 40142009 |
| UNSPSC (10.0) | 40142000 |
| UNSPSC (11.0501) | 40142000 |
| UNSPSC (13.0601) | 40142000 |
| UNSPSC (15.1) | 40142000 |
| UNSPSC (17.1001) | 39120000 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-FM12SL12SL12-18 | 316L Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
| SS-FM4SL4PM4-12 | 316L Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-FM4SL4PM4-36 | 316L Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-FM4SL4SL4-12 | 316L Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-FM4SL4SL4-36 | 316L Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-FM4TA4TA4-12 | 316L Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-FM4TA4TA4-24 | 316L Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-FM4TA4TA4-36 | 316L Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-FM6SL6PM6-18 | 316L Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-FM6SL6SL6-18 | 316L Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-FM6SL6SL6-36 | 316L Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-FM8SL8PM8-18 | 316L Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-FM8SL8SL8-18 | 316L Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-FM8SL8SL8-48 | 316L Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
