Swagelok® M200 Orbital Welding System
For projects requiring a consistent and efficient approach to welding, the Swagelok M200 orbital welding system offers precision and control combined with easy-to-use touchscreen operation. It provides cost-effective, reliable orbital gas tungsten arc welds (GTAW) for both tubing and pipe.
View Welding System EquipmentDesigning and assembling critical fluid systems often requires use of a modern welding system. With the Swagelok M200 welding system, it’s easy to make precise, consistent, quality orbital gas tungsten arc welds (GTAW) cost-effectively. The unit features a lightweight, portable power supply, supports a wide assortment of weld configurations, and is available with a selection of weld heads.
Available tools and accessories include tungsten electrodes, centering gauges, collets, fixtures, adapter cables, and thermal printer paper. The Swagelok orbital welding system also features real-time monitoring and recording capabilities, streamlining documentation for easy adherence to industry requirements.
Swagelok also offers orbital welding training for you and your team through your local sales and service center.
Have questions about orbital welding?
焊接系统目录
查找详细的产品信息,包括结构材料、额定压力和温度、选购件及配件。
电源可供用于可靠、稳定的轨道钨极气体保护电弧焊 ; 输出电流的峰值高达 200 A ; 多语种彩色触摸屏,易于使用 ; 集成式流体流量控制器可自动控制外径保护气体流量 ; 重量不足 50 lb (或 23 kg) ; 与世伟洛克焊接系统焊接头兼容
特点:可用于外径范围从 1/16 到 1/2 in. 和 2 到 12 mm 的卡套管;尺寸紧凑,易于进入有限的焊接空间;焊头包含间隙检测规、中心规、微型夹具工具、工具包和钨棒
Features:Accommodates outside diameters ranging from 1/8 to 1/2 in. and 3 to 12 mm; Bench top mounted fixture; Optical speed control—no tachometer or calibration required; Cycle life: 10 000 welds mean-time-to-maintenance (MTTM) for 1/4 in. diameter; 3000 welds MTTM for 1/2 in. diameter; Welding capability: 60 welds per hour for 1/4 in. diameter; 30 welds per hour for 1/2 in. diameter; Adjustable centering gauge included; Integrated work support system available
Available for tube outside diameters from 1/4 to 1 in. and 6 to 25 mm; Provides higher output capabilities; Offers versatility for use in a variety of industries
特点:可用于范围从 1 1/2 至 4 in. 和 38.1 至 114.3 mm 的卡套管外径,以及 1 1/4 至 4 in. 和 42.2 至 114.3 mm 的公称管直径;通用于多种行业

世伟洛克为您精心准备的产品、服务和解决方案

新晋焊接人员的工具
日益加剧的焊工短缺影响着未来的全球制造业。自动轨道焊接可以帮助解决这一问题,但也需要适当的培训。了解轨道焊接课程的内容,对新晋人员进行培训。

工欲善其事,必先利其器:工厂设备的考虑因素
工厂操作员和技术人员必须随时准备着哪些工具和设备?从先进的轨道焊接系统到基本的卡套管去毛刺工具,每个连接均需必不可少的工具,因此,您应时刻做好准备。

借助训练有素的团队弥补制造技能的不足
随着员工逐渐接近退休年龄,制造商开始转向年轻一代来更新专业知识。了解如何建立有效的流体系统培训计划。

流体系统专业知识可提高实验室功能
了解世伟洛克的流体系统专业知识如何帮助渥太华大学在拥有加拿大唯一加速器质谱仪的高级研究中心改善其实验室功能。世伟洛克的轨道焊接培训有助于提高车间的焊接精度和生产效率。