Swagelok® Sample Probe Modules
Swagelok sample probe modules combine probes with valves to improve safety, purity, and timeliness. They feature probe interlocks to protect equipment and valve interlocks to improve the safety of operations.
Get Your Questions AnsweredThe Swagelok sample probe modules (SPM) are pre-engineered solutions for use in online process analyzers, measuring the concentration of key components in gas and liquid streams to maintain precise process control. The SPM consists of a welded sample probe (SPW) or retractable sample probe (SPR) and a block-and bleed sample probe valve (SPV). Using sample probes in conjunction with sample probe valves can improve safety as well as sample purity and timeliness.
Safety
Removing a process sample for an online analyzer can be difficult to accomplish safely because the process often operates at high pressures and temperatures. Using a block-and-bleed valve at the sample tap allows proper isolation of the process fluid and venting of the analytical system pressure through the bleed valve.
Sample Purity
It is critical to extract a sample that free of any particles that will damage the analyzer. Alternatively, installing a probe into the center of the process line helps ensure a representative sample is extracted; the probe also helps filter the process particulate.
Timeliness
To control a process effectively, an online analyzer must receive a sample quickly to enable timely process adjustments. One way to minimize time delay to the analyzer is to reduce the analytical system volume. Using a sample probe to extract a sample can greatly reduce system volume, as compared to collecting a sample with a nozzle.
Sample Probe Modules Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Custom Fabrication for All Industries
Learn how Swagelok-trained specialists can save you time and improve your fluid system performance by designing and assembling systems for you.
Find the Support You NeedSwagelok Resources Curated for You

Tips to Maintaining a Representative Sample in an Analytical Instrumentation System
Maintaining a representative sample within an analytical instrumentation system can be difficult. Learn how to identify major issues and avoid complications associated with a compromised representative sample from the experts at Swagelok.

沈鼓集团股份有限公司是如何提高系统安全性和可靠性的呢?
了解世伟洛克(上海)流体系统科技有限公司是如何帮助沈鼓集团股份有限公司在实现产品的一致性、可靠性和成本节省的同时,提高客户自身安全性和生产效率的。

光纤设备制造商利用定制解决方案提高效率
自 20 世纪 80 年代以来,Rosendahl Nextrom 便与世伟洛克合作推动其业务的发展。了解有关使该公司超越其竞争对手并保持行业领先地位的解决方案的更多信息。

通过定制流体系统组件提高生产效率
了解世伟洛克定制化解决方案如何利用预制差热卸荷阀系统帮助 Charbonneau Industries 加快生产速度、降低人工成本和保证系统质量,从而使该公司专注于发展其核心能力。