text.skipToContent text.skipToNavigation
Swagelok ramp regulators

Swagelok® Ramp Regulator for Hydrogen Applications

Designed for use in hydrogen refueling station applications, this ramp regulator is designed to handle rapid thermal and pressure changes that can impact system integrity.

The Swagelok® medium-pressure dome-loaded ratio regulator for refueling station applications provides controlled pressure during hydrogen vehicle refueling. Added to a PID controller, it can communicate with the dispenser unit to achieve the required pressure control profile/ramp. Its patented removable cartridge design allows for servicing without removing the product from the dispenser system.

Specifications

Body Materials 316/316L duel certified material with 12% min Ni
End Connections 9/16 in. cone and thread or 1/2 in. Swagelok® FK series medium-pressure tube fitting
Working Pressures Up to 1050 bar (15 229 psig) inlet and 875 bar (12 690 psig) outlet
Temperature Range –40° to 85°C (–40° to 185°F)
Body Seal 1.25 × pressure rating (< 10 cm3/hr.), H2 equivalent

Learn more about Swagelok’s Clean Energy Certifications

Fluid system with leak-tight Swagelok<sup>®</sup> tube fittings

Tube Fittings Comparison (FK Series)

Watch and compare installation of FK series and cone and thread fittings.

Compare the Fittings

请稍候几分钟,不要关闭此页面