Fittings
Fittings available with these specifications:
- 1/16 to 2 in. (2 to 50 mm)
- Straight, elbow, cross, tees, tube adapters, caps and plugs, replacement parts
- 316 stainless steel, 6-Moly, Alloy 400, Alloy 600, Alloy 625, Alloy 825, Alloy C-276, aluminum, brass, carbon steel, PFA, PTFE, Alloy 2507, titanium (grade 4)
- Maximum 1900 psig (130 bar) to 60 000 psig (4134 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Ultra-Torr 真空管接头 — 备件和附件 — 内螺纹螺母
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4-UTN 316 不锈钢 1/4 in. 内螺纹 Ultra-Torr® 真空接头 - - SS-6-UTN 316 不锈钢 3/8 in. 内螺纹 Ultra-Torr® 真空接头 - - SS-8-UTN 316 不锈钢 1/2 in. 内螺纹 Ultra-Torr® 真空接头 - - -
Ultra-Torr Vacuum Fittings — Spare Parts and Accessories — 衬套
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4-UTS 316 不锈钢 1/4 in. Ultra-Torr® 真空衬套 - -
Product Availability by Store Location
Hours