Swagelok® Measurement Devices
Swagelok offers easy-to-operate and easy-to-read liquid and gas measuring devices such as gauges, transducers, sensors, and flowmeters that provide accurate readings on demand.
Request Measurement Device InformationAccurate measurement of temperature and pressure in fluid systems is imperative to maintaining stable fluid flow for process accuracy. Achieve precision with any of Swagelok’s fluid and gas measurement devices.
- Swagelok® FV4 series flow sensors help identify increasing or decreasing flow in gas systems by providing positive actuation for accurate sensing with a snap-action float
- Pressure gauges provide precise measurement for industrial, ultrahigh-purity, and sanitary applications, offered in a range of pressure ranges, dial sizes, connections, and mountings
- Swagelok pressure transducers accurately monitor electronic pressure for industrial applications. Transducers are available in a wide range of pressure ranges, process connections, electrical connectors, and output signals supporting various system requirements.
- Variable area flowmeters offer highly accurate measurement with individually calibrated scales based on flow tests for process accuracy
- Thermometers are actuated by a bimetal helix coil with silicone-free gel inserts to dampen vibration effects with cases that are hermetically sealed to prevent fogging and moisture damage to internal components
- Thermowells are recommended to protect Swagelok dampened-movement bimetal thermometers from damage that could result from contact with pressurized, corrosive, flowing, viscous, or abrasive process fluids. They also enable removal of thermometers for replacement or service without affecting the process or system.
测量装置类别
Measurement Devices Catalogs
Gather the detailed product information needed, including materials of construction, pressure and temperature ratings, options, and accessories.
特点:单个装置近乎实时测量压力和温度;符合 ANSI/ISA 76.00.02 标准的接口与世伟洛克® MPC 系列模块化系统相兼容或 1/4 in. 世伟洛克卡套管接头端接; IP64 防护等级;满量程压力测量精度为 ± 2 %;绝对温度测量精度为 ± 4°F (± 2.2°C);低容积流道和快速吹扫碗状设计极大减少了取样系统的延迟时间;两个模拟输出(0 至 5 V)用于压力和温度
监控高达 15 000 psi、1000 bar 或 100 000 kPa 的真空和正压力系统; 2 1/2 in. (63 mm) 度盘尺寸; 适合工业标准 2 9/16 in. (65.0 mm) 面板孔开口; 316 不锈钢与介质接触部件; 充灌甘油的壳体; 包含插口限制器来控制振动; 折边防篡改环提供永久性表壳对镜片密封
特点:通过 ECE R110 认证,可用于压缩天然气车辆;50 和 63 mm(2 和 2 1/2 in.)表盘尺寸;孔径:0.023 in. (0.58 mm);聚碳酸酯透镜提供额外防护;传感器输出可用于 50 mm 压力表,带黄铜端接
度盘尺寸为 40 和 50 mm(1 1/2 和 2 in.); 准确度符合 ASME B40.1; 316L VAR 端接(PGU 系列); 中心向后安装和下端安装配置
特点:多达六个网络控制的先导阀;LED 阀门状态指示器;进口、出口和排放口的螺纹端接;与传统或世伟洛克® 模块化平台元件 (MPC) 系统轻松集成;DeviceNet™ 网络接口;IP64 防护等级
景듐; 精度为 ≤ 极限点校准量程的 0.5 % (最佳拟合直线量程的 0.25 %); 广泛的压力范围选择, 采用 psi, bar, MPa, kg/cm2 和 kPa 工程单位。参考压力: 压力表(真空,正向,复合)和绝对; 可提供多种电气连接和输出信号; 可提供包括平装隔膜和世伟洛克® 卡套管转换接头在内的多种工艺连接
玻璃与金属(保护壳)卡套管型,包括小型保护壳型; 测量准确度高,带有基于流量检测分别校准的刻度; 使用灵活,可适应特定的系统需求; 优秀的品质、耐用性和可重复性; 1/8 至 1 1/4 in. 工艺端接
Features: Senses increasing or decreasing flow in gas systems; Actuates an electrical switch at a predetermined flow range; Welded 316L SS construction; Working pressures up to 5000 psig (344 bar)
40、50、63、100、115 和 160 mm (1 1/2、2、2 1/2、4、4 1/2 和 6 in.) 度盘尺寸; 精度符合 ASME、EN 和 JIS; 可供应多种端接,包括世伟洛克® (Swagelok®) 卡套管转换接头; 中心向后安装、下端向后安装和下端安装配置; 不锈钢和增强热塑结构

Small Footprint, Large Impact: How to Detect and Protect Against Gauge Failures
Learn to recognize the signs of a failing gauge and avoid risk to employees and costly downtime to make repairs.
Learn to Prevent Gauge FailureSwagelok Resources Curated for You

Common Causes and Costs of Fluid System Leaks
Fluid system leaks are a common occurrence in most plants. Learn how and why leaks occur, how to locate and test for them, and ultimately how to develop a strategy to address and reduce leaks plantwide.

如何使用截止阀隔离工业流体系统
在维护之前,隔离工业流体系统管路对于工厂的安全至关重要。隔离流体系统管路的安全方法之一是安装两个截止阀。了解如何为您的系统设计正确的配置。

提高取样系统准确性的注意事项
请遵循上述注意事项,以便从您的工业取样系统中获取更准确、更具代表性的样品。

过程测量 – 仪表引压管线的优秀范例
如果您仅仅关注变送器,则可能很难发现过程仪表应用中的问题。了解如何通过世伟洛克的建议和优秀范例来解决过程仪表管路中的问题。