Swagelok® Leak Detectors
Snoop® and Real Cool Snoop liquid leak detectors help reduce costly losses and potential safety issues by finding gas leaks in hard-to-reach places with a sustained bubble action.
View Leak DetectorsLeaking gases can be expensive to replace, can jeopardize the efficiency of production processes, and can have serious safety consequences. That’s why we offer Swagelok Snoop® and Swagelok® Real Cool Snoop liquid leak detectors.
Snoop and Real Cool Snoop liquid leak detectors detect gas leaks in hard-to-reach areas. The sustained bubble action works even on very small leaks and vertical surfaces in environments ranging from –65 to 200°F (–54 to 93°C). A flexible snooper tube extends for hard-to-reach areas. Both types of liquid leak detectors dry cleanly without staining. They also contain a corrosion inhibitor for added protection of your components, with no chlorine, aliphatic amines, or ammonium compounds. They meet the performance requirements of a variety of specifications reflected in the catalog.
Need more help with leak detection?
Learn About Our Compressed Gas Leak Detection Services.
Have questions about liquid leak detectors?
Leak Detectors Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.

Compressed Gas Leak Detection Services
Receive help identifying and quantifying compressed gas leaks so you can prioritize the most critical issues to address based on potential for emissions reduction and safety, cost, and productivity improvement.
Learn About Leak Detection ServicesSwagelok Resources Curated for You

Leak Detection Case Studies
Swagelok fluid system specialists with deep technical and application expertise regularly help customers find, address, and prevent leaks in their fluid systems. Find out how those customers have benefited.

Common Causes and Costs of Fluid System Leaks
The smallest leak can present a serious issue when maintaining your plant’s safety and profitability. Understand how and why leaks occur, how to locate and test for them, and ultimately how to develop a strategy to address and reduce leaks plant-wide.

Combating Common Fluid System Leaks in Tire Facilities
Tire manufacturers can grow accustomed to leaking process pipes, but system leaks can pose significant safety hazards and drain profitability. Learn how to identify common leak sources throughout a plant and how to fix them.

How to Avoid System Leaks: The Importance of Proper Tube Preparation
A successful tube fitting installation depends on many criteria, but one of the most important is proper tube preparation before installation. Learn to avoid costly or dangerous leaks by avoiding damaged, burred, or improperly cut tubes.