Swagelok® Hose and Flexible Tubing Spare Parts and Accessories
Swagelok hose and flexible tubing spare parts and accessories help with tasks such as preparing for installation, supporting hose in your system, and providing additional protection from system conditions.
View Spare Parts and AccessoriesSwagelok offers a variety of spare parts and accessories for industrial hoses, helping customers make sure they have access to suitable materials for their applications and can carry out effective installations.
- Swagelok cutting tools for hose and soft tubing can be used to cleanly cut nylon, polyethylene, and rubber hoses, as well as vinyl or PFA tubing to the desired length for field assembly
- Groove cutters allow efficient assembly of nylon and polyethylene tubing
- Dependable, adjustable hose clamps and hose tags are also available
- A variety of hose covers are available to provide extra protection, including fire jackets, thermosleeves, armor guards, spiral guards, 316 SS material, and spring guards
- Our hose insulation is made with low thermal conductivity aerogel and is rated for continuous hose surface temperature use from –60°C (–76°F) up to 125°C (257°F)
Have questions about hose and flexible tubing accessories?
Hose and Flexible Tubing Spare Parts and Accessories Categories
Groove Cutters
Enable efficient assembly of nylon and polyethylene tubing for your applications with groove cutters.
Hose Clamps
Discover quality hose clamps for Swagelok hoses and flexible tubing. Browse our selection of reliable and durable spare parts for secure connections.
Hose Covers
Choose from a variety of hose covers to provide additional protection against kinking, abrasion, corrosion, fluid temperature extremes, and effects of UV light.
Hose Cutters
Find durable hose cutters for Swagelok hoses and PFA tubing. Explore our high-quality tools for precise and efficient hose cutting.
Hose Insulation
Keep system fluid inside the hose at desired temperature levels with optional hose insulation.
Hose and Flexible Tubing Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Swagelok® hose and tubing products are available in custom lengths, in diameters 2 inches and under, and with many types of end connections, core materials, and reinforcement styles to suit a broad spectrum of pressures and temperatures.
Swagelok® Hose Advisory Services
Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.
Read About Hose ManagementSwagelok Resources Curated for You
3 шага к безопасной эксплуатации шлангов и снижению производственных издержек
Во время планового техобслуживания на заводе безопасной эксплуатации промышленных шлангов обычно не придается большого значения. Контроль состояния шлангов требуется выполнять должным образом, поскольку утечки и износ могут подвергнуть ваше предприятие риску. Ознакомьтесь с рекомендациями, как избежать опасных ситуаций и сократить издержки на предприятии.
Как план технического обслуживания промышленных шлангов позволит сэкономить значительные финансовые средства
Если знать, когда следует заменять промышленные шланги, можно сэкономить значительные средства на эксплуатационных расходах своего предприятия. Узнайте, как оценить свои системы и разработать план профилактического обслуживания для управления состоянием шлангов.
Замена промышленных шлангов: Материалы центральной трубки
При выборе промышленного шланга начните с центральной трубки, а именно внутреннего слоя шланга. Информация о материалах центральной трубки и конструкции стенок, предоставленная экспертами Swagelok, поможет вам подобрать идеальный шланг для вашей области применения.
Как выбрать наиболее подходящий армирующий слой для шланга
Промышленные шланги обычно имеют критически важные армирующие слои, влияющие на их долговечность и технические характеристики. Узнайте о разных типах армирующих слоев, а также лучшем выборе для разных жидкостных и газовых систем.