Valves
Valves available with these specifications:
- 1/16 to 2 in. (3 to 25 mm)
- –325°F (–200°C) to 1200°F (648°C)
- 316, 316L, or 316L VIM-VAR stainless steel, brass, Xylan®-coated 316 stainless steel, stainless steel, PTFE, 316L VAR, PCTFE, Fluorocarbon FKM, silver-mist chrome-plated brass, alloy 400, PEEK, polypropylene, 302 stainless steel, PFA, carbon steel, Kalrez, Nylon, alloy C-276, elgiloy, ethylene propylene, phenolic, polyimide, 304 stainless steel, 316 stainless steel sour gas annealed, CF3M, polyamide
- 50 psig (3.4 bar) to 60 000 psig (4134 bar)
Find optional seat and seal materials without Per- and Polyfluoroalkyl substances (PFAS).
Your local authorized Swagelok sales and service center may have additional options.
-
阀组 — 五阀阀组,仪表 — 5 阀,球形阀杆
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-V5NBF8 316 不锈钢 1/2 in. 内螺纹 NPT 1/2 in. 内螺纹 NPT SS-V5NBF8-FL 316 不锈钢 1/2 in. 内螺纹 NPT 仪表连接 法兰 SS-VB5NBF8 316 不锈钢 1/2 in. 内螺纹 NPT 1/2 in. 内螺纹 NPT
Product Availability by Store Location
Hours