Regulators
Regulators available with these specifications:
- Pressure-reducing models
- Back-pressure models
- Spring-, dome-, and air-loaded
- 1/4 to 4 in. end connections
- Working pressures up to 10 150 psig (700 bar)
- –49 to 176°F (–45 to 80°C)
Your local authorized Swagelok sales and service center may have additional options.
-
Spare Parts and Accessories — KPR 系列重新组装成套件
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialMaximum Inlet PressurePressure Control RangePortsPort ConfigurationKPR1D00412A0-KIT - 25 psig (1.7 bar) 0-10 psig (0.68 bar) 和 0-25 psig (1.7 bar) 1/4 in. 内螺纹 NPT - 9R0079 - N/A N/A N/A - KPR1F00412A0-KIT - N/A N/A N/A -
Product Availability by Store Location
Hours