过滤器
可提供以下规格的过滤器:
- 1/8 至 1/2 in.(3 至 12 mm)
- –40°F (–40°C) 至 900°F (482°C)
- 316 或 316L VAR 不锈钢
- 3000 psig (206 bar)
- 最大流量 30 至 600 std L/min(1 至 21 std ft3/min)
Your local authorized Swagelok sales and service center may have additional options.
-
备件和附件 — 垫片成套件
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4F-K3 - - - - - SS-8F-K3 - - - - - SS-8TF-K2 - - - - - A-4TF-K2 - - - - - KF-4TF-K2 - - - - - SS-4TF-K2 - - - - - KF-8TF-K2 - - - - - SS-2F-K3 - - - - - -
备件和附件 — 滤芯成套件
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-2F-K4-05 - - - - - SS-4F-K4-140 - - - - - SS-4F-K4-60 - - - - - SS-8F-K4-15 - - - - - SS-8F-K4-7 - - - - - SS-2F-K4-2 - - - - - SS-2F-K4-60 - - - - - SS-2F-K4-7 - - - - - SS-4F-K4-15 - - - - - SS-4F-K4-440 - - - - - SS-4F-K4-7 - - - - - SS-4F-K4-90 - - - - - SS-8F-K4-05 - - - - - SS-8F-K4-140 - - - - - SS-8F-K4-2 - - - - - SS-8F-K4-440 - - - - - GE-15K-FC-10 - - - - - SS-2F-K4-15 - - - - - SS-4F-K4-2 - - - - - SS-4F-K4-230 - - - - - SS-8F-K4-230 - - - - - SS-8F-K4-90 - - - - - GE-15K-FC-03 - - - - - SS-8F-K4-40 - - - - - SS-8F-K4-60 - - - - - SS-4F-K4-40 - - - - - SS-4F-K4-05 - - - - -
Product Availability by Store Location
Hours