text.skipToContent text.skipToNavigation
通过 ece-r110 认证的通用压力表 pgn 系列

世伟洛克®压力表,通过 ECE R110 认证的通用压力表(PGN 系列)

使用通过 ECE R110 标准认证的压力表,可精确测量压缩天然气 (CNG) 汽车应用的压力。

索取压力表信息

世伟洛克® PGN 系列压力表是经 ECE R110 标准认证的通用压力表,适用于压缩天然气 (CNG) 车辆。这些天然气压力表采用聚碳酸酯透镜以加强保护,可确保在严苛的环境中经久耐用。

有 50 mm (2 in.) 和 63 mm (2 1/2 in.) 两种表盘尺寸,测量范围为 0 至 40 MPa (400 bar, 6000 psi),孔径为 0.023 in. (0.58 mm)。

选购件包括:适用于 50 mm (2 in.) 压力表的带布尔登管及黄铜端接、50 mm 型号的带黄铜端接的传感器输出,及校准和材料证书,以满足精确的应用需求。

规格

50 mm (2 in.) 表盘尺寸

度盘量程 正压压力表:0 至 40 MPa (400 bar, 6000 psi)
温度范围 不锈钢端接:–40 至 248°F(–40 至 120°C)
黄铜端接:–40 至 248°F(–40 至 120°C);在环境温度高于 212°F (100°C) 时,最大工作压力限制为 3480 psig (240 bar),最多连续运行 8 小时
精度 不锈钢端接:量程的 1.6 %(ASME B40.1 B 级、EN 837-1 1.6 级、JIS B7505 1.6 级)
黄铜端接:量程的 2.5 %(ASME B40.1 B 级、EN 837-1 2.5 级、JIS B7505 2.5 级)
不锈钢端接
  • 1/4 in. 和 6 mm 世伟洛克®卡套管转换接头
  • 1/4 in. 外螺纹 NPT 接头
  • G1/4B (EN)
黄铜端接
  • 1/4 in. 外螺纹 NPT 接头
  • G1/4B (EN)

63 mm (2 1/2 in.) 度盘尺寸

度盘量程 正压压力表:0 至 40 MPa (400 bar, 6000 psi)
温度范围 不锈钢端接:–40 至 248°F(–40 至 120°C)
精度 不锈钢端接:量程的 1.6 %(ASME B40.1 B 级、EN 837-1 1.6 级、JIS B7505 1.6 级)
不锈钢端接
  • 1/4 in. 和 6 mm 世伟洛克®卡套管转换接头
  • 1/4 in. 外螺纹 NPT 接头
  • G1/4B (EN)

在压力表出现故障之前识别问题

压力表目录

查找详细的产品信息,包括结构材料、额定压力和温度、选购件及配件。

世伟洛克预设计子系统

小足迹,大影响:如何检测和防止压力表故障

学习识别仪表发生故障的迹象,避免对员工造成风险,并避免因维修而造成代价高昂的停机。

了解如何防范压力表故障

世伟洛克为您精心准备的产品、服务和解决方案

A Swagelok tube fitting is installed
Common Causes and Costs of Fluid System Leaks

Fluid system leaks are a common occurrence in most plants. Learn how and why leaks occur, how to locate and test for them, and ultimately how to develop a strategy to address and reduce leaks plantwide.

Green Alternative Systems Manufacturing Starts at Swagelok Through Custom Solutions
Green Alternative Systems Manufacturing Starts at Swagelok Through Custom Solutions

Learn how collaboration with Swagelok helped Green Alternative Systems accelerate production, lower labor costs, and achieve greater system reliability.

Engineer inspects small bore fluid systems on custom assembly
How Fluid System Fabrication can Alleviate Resource Constraints

There are several common fluid systems that successful plant operations depend on, and choosing the right fabrication provider can be highly beneficial if you’re short on resources.

Workers discuss process measurement in a plant
Process Measurement – Impulse Line Best Practices

It can be difficult to identify issues within your process instrumentation application if you focus solely on the transmitter. Learn how to solve problems within your process instrumentation line with tips and best practices from Swagelok.

请稍候几分钟,不要关闭此页面