text.skipToContent text.skipToNavigation
工艺球阀

Swagelok® 球阀和四分之一圈旋塞阀

世伟洛克的球阀和旋塞阀为几乎所有行业提供全面的流体关断解决方案。

球阀 |可靠的关断阀,可以根据您的应用进行选择和配置
旋塞阀 |可靠的低扭矩操作带来经济可靠的关断解决方案

查看所有球阀和旋塞阀

世伟洛克球阀可控制逸散性排放和泄漏,应用范围广泛。其设计可实现可重复、无泄漏的关断,总体拥有成本低,包括全流量、一体式仪表、三件式工艺、耳轴式和多用途配置等功能。

世伟洛克四分之一圈旋塞阀是球阀经济可靠的替代产品。简单紧凑的设计可实现全流量和可靠关断,并有多种材料可供选择,包括不锈钢、黄铜和轻质 PFA。

在选择合适的球阀或旋塞阀时是否需要帮助?

查看我们的阀门视频

球阀和旋塞阀类别

Full-Flow Ball Valves, GB Series

Full-Flow Ball Valves, GB Series

Mechanically locked end screw design with versatile bodies, these full-flow ball valves achieve bidirectional flow, high flow rates, and corrosion resistance.

Medium-Pressure Double Block and Bleed Valves, IPT Series

Medium-Pressure Double Block and Bleed Valves, IPT Series

Provide reliable sealing across pressures up to 20 000 psig with medium-pressure double block and bleed valves that allow for double positive isolation.

Medium-Pressure Trunnion-Style Ball Valves, CTB Series

Medium-Pressure Trunnion-Style Ball Valves, CTB Series

Compact Swagelok® CTB series trunnion-style ball valves offer low-torque, quarter-turn operation and provide positive shutoff in medium-pressure applications.
Medium-Pressure Trunnion-Style Ball Valves, FKB Series

Medium-Pressure Trunnion-Style Ball Valves, FKB Series

Swagelok® FKB series medium-pressure trunnion-style ball valves offer low-torque, quarter-turn operation in a compact design, providing positive shutoff.
Multipurpose Ball Valves, SK Series

Multipurpose Ball Valves, SK Series

Swagelok® SK series multipurpose ball valves offer low-torque, quarter-turn operation in a compact design, providing positive shutoff in applications up to 6000 psig.

Plug Valves

Plug Valves

Swagelok plug valves provide low-torque, quarter-turn operation in a simple, compact design that provides positive shutoff of forward flow.

Spare Parts and Accessories

Spare Parts and Accessories

Ensure performance and longevity with high-quality spare parts and accessories, designed for optimal compatibility with ball, quarter-turn, and plug valves.

Three-Piece Process/Instrumentation Ball Valves, 60 Series

Three-Piece Process/Instrumentation Ball Valves, 60 Series

Instrumentation ball valves have 2 and 3-way options, quarter-turn actuation and API 641 low emissions certification. Available with pneumatic and electric actuators.

Three-Piece Trunnion-Style Ball Valves, 83 and H83 Series

Three-Piece Trunnion-Style Ball Valves, 83 and H83 Series

Trunnion ball valves offer a max-flow design with low torque, 2 or 3-way flow patterns, working pressure up to 10 000 psig and API 641 low emissions certification.

一件式仪表球阀,40G 和 40 系列

一件式仪表球阀,40G 和 40 系列

一体式仪表球阀是高压应用的理想选择。可靠、耐用、各种执行机构选购件、流道和手柄。

多用途球阀,AFS 系列

多用途球阀,AFS 系列

Use PTFE-coated stainless steel ball valves for high-pressure, high-flow applications, including hydrogen and CNG. Manual and ISO 5211-compliant pneumatic actuators.

球阀和旋塞阀目录

查找详细的产品信息,包括结构材料、额定压力和温度、选购件及配件。

世伟洛克阀门流量系数 (C<sub>v</sub>) 计算器

计算流量以选择正确的阀门

使用我们的阀门流量系数 (Cv) 计算器选择适合您需求的阀门尺寸。

使用工具

世伟洛克为您精心准备的产品、服务和解决方案

流体取样系统的阀门选型
如何为您的工业流体系统选择合适的阀门

了解如何应用实用的 STAMPED 方法来选择适合您的工业流体或取样系统设计应用的阀门。

减少化工和炼油行业中的逸散性泄漏
使用低泄漏阀门尽可能地降低逸散性泄漏的成本

逸散性泄漏问题在化工和炼油行业中日益受到关注。通过认证的低泄漏(Low-E) 阀可以保障您的设施和基本要求。在这篇文章中了解何为低泄漏、如何对其进行测试以及它们是如何帮助您的。

工业流体系统中的截止阀
如何使用截止阀隔离工业流体系统

在维护之前,隔离工业流体系统管路对于工厂的安全至关重要。隔离流体系统管路的安全方法之一是安装两个截止阀。了解如何为您的系统设计正确的配置。

应用于半导体行业的世伟洛克ALD20超高纯阀洁净室组装
一种全新的阀门。该阀能改变半导体制造的三大原因

了解原子层沉积 (ALD) 阀门技术的前沿创新如何改变高科技半导体制造商的游戏规则。

This process may take several minutes. Please be patient and remain on the page.