Swagelok® Ultrahigh-Purity Polymer Check Valves (CHP Series)
Swagelok CHP series UHP fluoropolymer check valves provide low cracking and reseal pressures, and their wetted components meet SEMI Standard F57-0301 for ultrahigh-purity system components.
Request More InformationOur CHP series UHP fluoropolymer O-ring-free poppet check valves are designed to maximize flow while reducing pressure drop, eliminate no-flow areas, and provide excellent leak integrity during thermal cycling.
- The O-ring-free design of the poppet ensures clean operation, and its contoured shape reduces turbulence and minimizes pressure drop
- A shell seal with a tongue-and-groove design provides excellent leak integrity during thermal cycling and high-pressure applications
- A spring composed of noncontaminating PFA material allows valve installation in any orientation. A positive stop prevents the spring from compressing to a solid height, allowing flow to sweep around spring coils to reduce entrapment.
- In medium body sizes, the retainer is designed to maximize flow and reduce pressure drop. In small body sizes, the retainer’s open-cage design ensures poppet alignment and eliminates no-flow areas.
These valves can be installed in any orientation and are available with fine thread flare and Nippon Pillar® Super 300 end connections.
Specifications
Working Pressures | Up to 80 psig (5.5 bar) |
Media Temperature | 50 to 185°F (10 to 85°C) |
Body Material | |
Small Body | Modified PTFE |
Medium Body | PFA |
Cracking Pressure | |
Small Body | Less than 1.5 psig (0.11 bar) |
Medium Body | Less than 0.9 psig (0.07 bar) |
Reseal Pressure | Up to 0.5 psig (0.04 bar) |
Flow Coefficient | Up to 4.1 |
End Connections | |
Type | Fine thread flare, Nippon Pillar® Super 300 |
Size | Small body: 1/4 and 3/8 in.; 6 and 10 mm Medium body: 1/2 and 3/4 in. |
CHP Series Ultrahigh-Purity Polymer Check Valves Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
特点:改良型 PTFE 润湿元件符合针对超高纯系统元件的 SEMI 标准 F57-0301;细牙螺纹扩口和 Nippon Pillar® Super 300 端接;低开启压力和再封闭压力

Calculate Flow Rate for the Right Valve Selection
Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.
Use the Tool世伟洛克为您精心准备的产品、服务和解决方案

如何为您的工业流体系统选择合适的阀门
了解如何应用实用的 STAMPED 方法来选择适合您的工业流体或取样系统设计应用的阀门。

使用低泄漏阀门尽可能地降低逸散性泄漏的成本
逸散性泄漏问题在化工和炼油行业中日益受到关注。通过认证的低泄漏(Low-E) 阀可以保障您的设施和基本要求。在这篇文章中了解何为低泄漏、如何对其进行测试以及它们是如何帮助您的。

沈鼓集团股份有限公司是如何提高系统安全性和可靠性的呢?
了解世伟洛克(上海)流体系统科技有限公司是如何帮助沈鼓集团股份有限公司在实现产品的一致性、可靠性和成本节省的同时,提高客户自身安全性和生产效率的。

如何利用阀门和软管标签改善您的维护计划
了解两位世伟洛克专家的见解,在整个工业流体系统中,可靠的软管和阀门标签系统如何帮助您简化维护工作,大大减少系统停机时间。