Pipe Fittings — Caps and Plugs
Your local authorized Swagelok sales and service center may have additional options.
-
Pipe Fittings — Caps and Plugs — 六角头旋塞
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-12-PST 316 不锈钢 1 1/16-12 in. SAE/MS 直外螺纹 - - SS-16-PST 316 不锈钢 1 5/16-12 in. SAE/MS 直外螺纹 - - SS-4-PST 316 不锈钢 7/16-20 in. SAE/MS 直外螺纹 - - SS-6-PST 316 不锈钢 9/16-18 in. SAE/MS 直外螺纹 - - SS-8-PST 316 不锈钢 3/4-16 in. SAE/MS 直外螺纹 - - -
Pipe Fittings — Caps and Plugs — 管帽
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-12-CP 316 不锈钢 3/4 in. 内螺纹 NPT - - SS-16-CP 316 不锈钢 1 in. 内螺纹 NPT - - SS-2-CP 316 不锈钢 1/8 in. 内螺纹 NPT - - SS-4-AN-CP 316 不锈钢 1/4 in. 内螺纹 37° AN扩口 - - SS-4-CP 316 不锈钢 1/4 in. 内螺纹 NPT - - SS-6-CP 316 不锈钢 3/8 in. 内螺纹 NPT - - SS-8-CP 316 不锈钢 1/2 in. 内螺纹 NPT - - -
Pipe Fittings — Caps and Plugs — 内六角旋塞
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-12-HPST 316 不锈钢 1 1/16-12 in. SAE/MS 直外螺纹 - - SS-2-HP 316 不锈钢 1/8 in. 外螺纹 NPT - - SS-2-HPST 316 不锈钢 5/16-24 in. SAE/MS 直外螺纹 - - SS-4-HP 316 不锈钢 1/4 in. 外螺纹 NPT - - SS-4-HPST 316 不锈钢 7/16-20 in. SAE/MS 直外螺纹 - - SS-6-HP 316 不锈钢 3/8 in. 外螺纹 NPT - - SS-6-HPST 316 不锈钢 9/16-18 in. SAE/MS 直外螺纹 - - SS-8-HPST 316 不锈钢 3/4-16 in. SAE/MS 直外螺纹 - - SS-8-HP 316 不锈钢 1/2 in. 外螺纹 NPT - - -
Pipe Fittings — Caps and Plugs — 公称管堵塞
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeB-4-P 黄铜 1/4 in. 外螺纹 NPT - - B-8-P 黄铜 1/2 in. 外螺纹 NPT - - SS-12-P 316 不锈钢 3/4 in. 外螺纹 NPT - - SS-16-P 316 不锈钢 1 in. 外螺纹 NPT - - SS-6-P 316 不锈钢 3/8 in. 外螺纹 NPT - - SS-6-P-RS 316 不锈钢 3/8 in. ISO 平行外螺纹,平直肩部 - - SS-6-P-RT 316 不锈钢 3/8 in. ISO 锥形外螺纹 - - SS-8-P 316 不锈钢 1/2 in. 外螺纹 NPT - - SS-1-P 316 不锈钢 1/16 in. 外螺纹 NPT - - SS-2-P 316 不锈钢 1/8 in. 外螺纹 NPT - - SS-2-P-RS 316 不锈钢 1/8 in. ISO 平行外螺纹,平直肩部 - - SS-4-P 316 不锈钢 1/4 in. 外螺纹 NPT - - SS-4-P-RS 316 不锈钢 1/4 in. ISO 平行外螺纹,平直肩部 - - SS-4-P-RT 316 不锈钢 1/4 in. ISO 锥形外螺纹 - - SS-8-P-RS 316 不锈钢 1/2 in. ISO 平行外螺纹,平直肩部 - - SS-8-P-RT 316 不锈钢 1/2 in. ISO 锥形外螺纹 - - 2507-8-P-SG2 - 1/2 in. 外螺纹 NPT - -
Product Availability by Store Location
Hours