Regulators
Regulators available with these specifications:
- Pressure-reducing models
- Back-pressure models
- Spring-, dome-, and air-loaded
- 1/4 to 4 in. end connections
- Working pressures up to 10 150 psig (700 bar)
- –49 to 176°F (–45 to 80°C)
Your local authorized Swagelok sales and service center may have additional options.
-
Back-Pressure Regulators, Spring-Loaded — 背压调压阀
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialMaximum Inlet PressurePressure Control RangePortsPort ConfigurationKBP1F0A4A5A20000 316 不锈钢 100 psig (6.8 bar) 0 至 100 psig (6.8 bar) 1/4 in. 内螺纹 NPT A KBP1F0D4A5A20000 316 不锈钢 100 psig (6.8 bar) 0 至 100 psig (6.8 bar) 1/4 in. 内螺纹 NPT D KBP1J0A4A5A20000 316 不锈钢 500 psig (34.4 bar) 0 至 500 psig (34.4 bar) 1/4 in. 内螺纹 NPT A KBP1E0A4A5A20000 316 不锈钢 50 psig (3.4 bar) 0 至 50 psig (3.4 bar) 1/4 in. 内螺纹 NPT A KBP1G0A4A5A20000 316 不锈钢 250 psig (17.2 bar) 0 至 250 psig (17.2 bar) 1/4 in. 内螺纹 NPT A
Product Availability by Store Location
Hours