text.skipToContent text.skipToNavigation
公称管接头

世伟洛克® 公称管接头

世伟洛克® NPT 公称管接头可在大多数工业应用中使用的公称管和卡套管系统中实现一致、无泄漏的过渡。

View Pipe Fittings

Swagelok® NPT pipe fittings provide reliable connections in pipe and tubing systems used in most industrial applications. They provide leak-tight performance while minimizing galling and optimizing the number of threads of engagement by exceeding the design requirements of industry standards.

Identify Thread Pitch and Size

These fittings are available in a range of shapes and materials, as well as a heavy-wall option in 316 stainless steel for applications up to 15 000 psig (1033 bar)—all manufactured to our exacting quality standards. Angles on elbows, tees, and crosses are rigidly controlled for accurate piping layout.

Need assistance with fittings selection?

Contact Local Specialists

Pipe Fitting Categories

Adapters

Adapters

Connect or extend a fluid system composed of different component sizes and materials with adapters available in elbows, tees, and straights.

Caps and Plugs

Caps and Plugs

Seal a pipe or other connection with a plug that seals the end run of a pipe, or a cap threaded over the end of a piece of pipe.

Couplings

Couplings

Maintain continuity between two or more sections of pipe for reliable transport of fluids or gases.

Nipples

Nipples

Adapt a piping system by using the right nipple to connect two pipes or other fittings on one or both ends.

Reducers

Reducers

Combine a larger pipe to a smaller one, changing the pipe size in a piping system, to meet flow requirements or to adapt to existing piping.

Spare Parts and Accessories

Spare Parts and Accessories

Explore useful tools and kits to help maintain pipe fittings within fluid systems.

Union Ball Joints

Union Ball Joints

Ensure leak-free and reliable systems with a union ball joint constructed for instrumentation and process control.

Pipe Fittings Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Fluid system with leak-tight Swagelok<sup>®</sup> tube fittings

The Swagelok® Tube Fitting Advantage

Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.

Discover the Advantage

Swagelok Resources Curated for You

Threaded Swagelok tube fittings
An Introduction to Fittings: Identifying Thread Size and Pitch

Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.

Workers on an oil rig
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings

For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.

A Shenyang Blower Works employee uses a fluid system built with Swagelok components
How Shenyang Blower Works Group Improved Safety and Reliability

Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.

使用间隙检测规确认世伟洛克卡套管接头是否正确安装
世伟洛克卡套管接头安装

本视频演示了安装世伟洛克卡套接头的完整步骤,世伟洛克卡套接头在一致性、质量和可靠性方面赢得了全球声誉。

公称管接头

公称管接头

世伟洛克公称管接头的内表面无毛刺,螺纹齿侧光滑,因此可实现平稳的流动并提供很好的密封效果,同时尽可能地减少磨损。接头可采用多种材料和配置,如转换接头、管帽和堵塞、内螺纹连接、四通、弯头、外螺纹连接、变径接头及三通等,按照世伟洛克的高质量标准制造而成,以满足各种情况的要求。

This process may take several minutes. Please be patient and remain on the page.