Fittings
Fittings available with these specifications:
- 1/16 to 2 in. (2 to 50 mm)
- Straight, elbow, cross, tees, tube adapters, caps and plugs, replacement parts
- 316 stainless steel, 6-Moly, Alloy 400, Alloy 600, Alloy 625, Alloy 825, Alloy C-276, aluminum, brass, carbon steel, PFA, PTFE, Alloy 2507, titanium (grade 4)
- Maximum 1900 psig (130 bar) to 60 000 psig (4134 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Sanitary Fittings — Sanitary Clamp Fittings — 卫生卡箍接头
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-400-SC-16 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1 in. Kwik 卡箍法兰 SS-400-SC-8 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 1/2 in. Kwik 卡箍法兰 SS-600-SC-8 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 1/2 in. Kwik 卡箍法兰 SS-810-SC-12 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 3/4 in. Kwik 卡箍法兰 SS-810-SC-24 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1 1/2 in. Kwik 卡箍法兰 SS-400-SC-12 316 不锈钢 1/4 in. 世伟洛克® 卡套管接头 3/4 in. Kwik 卡箍法兰 SS-600-SC-12 316 不锈钢 3/8 in. 世伟洛克® 卡套管接头 3/4 in. Kwik 卡箍法兰 SS-810-SC-16 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 1 in. Kwik 卡箍法兰 SS-1210-SC-12 316 不锈钢 1/2 in. 世伟洛克® 卡套管接头 3/4 in. Kwik 卡箍法兰
Product Availability by Store Location
Hours